Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Discontinued and Obsolete AC Power Sources / Power Analyzers

Product support information for your discontinued and obsolete AC Power Sources / Power Analyzers.

For more information about Keysight AC Power Sources, please visit AC Power Source pages.

  • 14761A Harmonic and Flicker Emissions Tests [Obsolete] 14761A Harmonic and Flicker Emissions Tests [Obsolete] 

    14761A Harmonic and Flicker Emissions Tests [Obsolete]

    The Keysight 14761A Harmonic and Flicker Emissions Tests software is designed to help you test products for compliance...

  • 14762A Voltage and Frequency Disturbances Immunity Tests [Obsolete] 14762A Voltage and Frequency Disturbances Immunity Tests [Obsolete] 

    14762A Voltage and Frequency Disturbances Immunity Tests [Obsolete]

    The Keysight 14762A Voltage and Frequency Disturbances Immunity Tests software is designed to help you test products...

  • 14763A Interharmonics Immunity Test [Obsolete] 14763A Interharmonics Immunity Test [Obsolete] 

    14763A Interharmonics Immunity Test [Obsolete]

    The Keysight 14763A Interharmonics Immunity Test software is designed to help you test products for compliance to IEC...

  • 14769A Package of RTS Software [Obsolete] 14769A Package of RTS Software [Obsolete] 

    14769A Package of RTS Software [Obsolete]

    This Keysight 14769A package delivers all the currently available regulatory test solution (RTS) software modules

  • 14812A Upgrade 6812A to a RTS-ready 6812B [Obsolete] 14812A Upgrade 6812A to a RTS-ready 6812B [Obsolete] 

    14812A Upgrade 6812A to a RTS-ready 6812B [Obsolete]

    The Keysight 14812A upgrade package and regulatory test solution software modules will make your ac source a complete regulatory test solution. There is no replacement for this discontinued product.

  • 14813A Upgrade 6813A to a RTS-ready 6813B [Obsolete] 14813A Upgrade 6813A to a RTS-ready 6813B [Obsolete] 

    14813A Upgrade 6813A to a RTS-ready 6813B [Obsolete]

    The Keysight 14813A upgrade package and regulatory test solution software modules will make your ac source a complete regulatory test solution. There is no replacement for this discontinued product.

  • 14814A Firmware upgrade required for Keysight 14763A [Obsolete] 14814A Firmware upgrade required for Keysight 14763A [Obsolete] 

    14814A Firmware upgrade required for Keysight 14763A [Obsolete]

    Regulatory test solutions require at least firmware revision A.00.07 to run Keysight 14763A Interharmonics Immunity Test software

  • 6814B AC Power Source/Analyzer, 3000VA, 150/300V, 20/10A [Obsolete] 6814B AC Power Source/Analyzer, 3000VA, 150/300V, 20/10A [Obsolete] 

    6814B AC Power Source/Analyzer, 3000VA, 150/300V, 20/10A [Obsolete]

    Keysight power source/analyzers are designed for applications which require precise control, accurate measurements, and analysis of ac power.

  • 6834B AC Power Source, 4500/1500VA, 150/300V, 30/15A [Obsolete] 6834B AC Power Source, 4500/1500VA, 150/300V, 30/15A [Obsolete] 

    6834B AC Power Source, 4500/1500VA, 150/300V, 30/15A [Obsolete]

    Keysight power source/analyzers are designed for applications which require precise control, accurate measurements, and analysis of single and three phase ac power.

  • 6843A Regulatory Test Solution [Obsolete] 6843A Regulatory Test Solution [Obsolete] 

    6843A Regulatory Test Solution [Obsolete]

    The Keysight 6843A Regulatory Test Solution is specifically designed for testing products for compliance to the IEC low-frequency ...

  • N6715A Base Model Custom-Configured DC Power Analyzer, 600 W, Modular, 4 Slots [Obsolete] N6715A Base Model Custom-Configured DC Power Analyzer, 600 W, Modular, 4 Slots [Obsolete] 

    N6715A Base Model Custom-Configured DC Power Analyzer, 600 W, Modular, 4 Slots [Obsolete]

    The N6715A DC Power Analyzer is a build-to-order system that is shipped fully tested and assembled.

  • N89201A Rack for N8900 Series DC Power up to 90 kW, 208 VAC Input, up to 3060 A Output [Discontinued] N89201A Rack for N8900 Series DC Power up to 90 kW, 208 VAC Input, up to 3060 A Output [Discontinued] 

    N89201A Rack for N8900 Series DC Power up to 90 kW, 208 VAC Input, up to 3060 A Output [Discontinued]

    The N89201A is a convenient way to parallel N8900 series DC power supplies up to 90 kW 

    • Autoranging output does the job of multiple power supplies
    • Built-in voltage and current measurement
    • LAN (LXI Core), USB, GPIB interfaces all standard

  • N89202A Rack for N8900 Series DC Power up to 90 kW, 208 VAC Input, up to 540 A Output [Discontinued] N89202A Rack for N8900 Series DC Power up to 90 kW, 208 VAC Input, up to 540 A Output [Discontinued] 

    N89202A Rack for N8900 Series DC Power up to 90 kW, 208 VAC Input, up to 540 A Output [Discontinued]

    The N89202A is a convenient way to parallel N8900 series DC power supplies up to 90 kW

    • Autoranging output does the job of multiple power supplies
    • Built-in voltage and current measurement
    • LAN (LXI Core), USB, GPIB interfaces all standard