Keysight allows easy connections to GPIB, USB and RS-232 instruments with simple “plug-and-go” set up and configuration. We have PC-standard interface cards which allow you to connect via your computer PCI/PCIe® slot or use the built-in USB or LAN ports on your PC to connect to your instruments.

Discover the various choices of interface cards available to you (GPIB, RS-232, USB, LAN, PCI, PCIe® ) to meet your I/O needs. Additionally we have the interface cables and interface modules you need. We work where you do!

Interface Cards, Cables, and Modules

Want help or have questions?