Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Logic Analyzer General Purpose Probes and Cables

Your logic analyzer measurement is only as accurate and reliable as your probing. Keysight­s probes provide a robust, reliable connection between your Keysight logic analyzer and the system under test. They are easy to connect and are electrically and mechanically unobtrusive, giving you unsurpassed measurement accuracy. In addition, Keysight offers a wide variety of probing accessories that support your general-purpose and application specific measurement needs.

Flying Lead Probes

Flying Lead Probes
Measure individual signals physically far apart or located where a probe connector hasn­t been designed in. A wide variety of accessories provide the flexibility to connect to IC pins, traces, pads, vias, and any signal that resides on the surface of the board.




 

Soft Touch Connectorless Probes

Soft Touch Connectorless Probes
Reduce cost and shorten your design cycle by eliminating probing connectors. Keysight­s proprietary micro spring-pin technology provides reliable contact to signal pads even when probing uneven or contaminated circuit board surfaces. The probes ensure signal quality with < 0.7 pF of capacitive loading. They are also compatible with all surface finishes, including lead free.


 

Connector Probes - Samtec

Connector Probes – Samtec
This high-performance connector solution supports data rates up to 1.5 Gb/s. The probe requires a 100-pin Samtec connector designed into your target system.



 

Connector Probes - Mictor

Connector Probes – Mictor
This reliable and cost-effective connector solution supports data rates up to 600 Mb/s. The probe requires a 38-pin Mictor connector designed into your target system.




 

On Chip Probes - FPGAs

On Chip Probes – FPGAs
This virtual probing method for Xilinx and Altera FPGAs provides access to as many as 256 internal FPGA signals for each FPGA pin dedicated to debug. You can move internal probe points in seconds without design changes. Automated pin mapping shortens measurement setup time and eliminates unintentional mistakes.
www.keysight.com/find/fpga


 

E5384A

Connector Probes - ZIF
This ZIF probes provide convenient and reliable connection to the W2630 Series DDR2 DRAM BGA probes

Compare All Logic Analyzer Probe Solutions (30)

Find a Probe Solution

Refine the List

By Type of Content

By Product Category

1-25 of 57

Sort:
W3630A Series DDR3 BGA Probes for Logic Analyzers and Oscilloscopes - Data Sheet
Keysight DDR3 BGA probe for logic analyzer and scope enables viewing of data traffic on industry standard DDR3 DIMMs and embedded DDR3 design with the Keysight 16900 Series logic analysis system and 80000/90000 Series scope.

Data Sheet 2017-12-02

U4200A-Series Probes and Cables User Guide
This guide provides general usage information for the Keysight U4200A-series probes and cables used with Keysight Logic analyzers.

User Manual 2017-08-08

PDF PDF 6.13 MB
Probing Solutions for Logic Analyzers - Data Sheet
A total overview of the probing solutions for logic analyzer applications. In addition, technical information is provided to help the customer understand how these probes are deployed.

Data Sheet 2017-08-07

W2630 Series DDR2 BGA Probes for Logic Analyzers and Oscilloscopes - Data Sheet
Keysight W2630A series DDR2 BGA probes for logic analyzers and oscilloscopes enable viewing of data traffic on industry standard DDR2 DRAMs with the Agilent 16900 Series logic analysis system and Infiniium 80000 Series oscilloscopes.

Data Sheet 2017-04-07

U4154A AXIe-based Logic Analyzer Module - Data Sheet
The U4154A AXIe-based logic analyzer system combines reliable data capture with powerful analysis and validation tools to help you validate and debug high speed digital designs operating up to 4 Gb/s.

Data Sheet 2017-02-24

Pro Series Soft Touch Connectorless Probes User's Guide
This user's guide tells you how to design your target system to accept the probe, and how to use the probe.

User Manual 2016-11-18

PDF PDF 1.13 MB
Keysight W2630 Series DDR2 DRAM BGA Probes Installation Guide
Instructions for connecting and using the DDR BGA probes.

Installation Manual 2016-08-01

N5413B and N5413C DDR2 and LPDDR2 Compliance Test Application – Data Sheet
The N5413B DDR2 and LPDDR2 compliance test application provides a fast and easy way to test, debug and characterize your DDR2 and LPDDR2 designs.

Data Sheet 2016-04-15

W4630 and W4640 Series DDR4 DRAM BGA Interposers Installation Guide
This guide provides installation information for the W4630-series and W4640-series DDR4 x4/x8/x16 BGA Command and Data Interposers and the ZIF cables used with these interposers.

Installation Manual 2015-12-24

PDF PDF 3.65 MB
16850 Series Portable Logic Analyzers - Data Sheet
The 16850 Series portable logic analyzers offer the industry’s fastest timing capture with deep memory - for fast digital system debug. Data sheet gives features, specifications, selection guide.

Data Sheet 2015-05-20

Soft Touch Connectorless Logic Analyzer Probes - Application Notes

Application Note 2015-05-20

16800 Series Portable Logic Analyzers - Data Sheet
The 16800 Series logic analyzers give you more measurement capabilities to overcome your toughest digital debug challenges - without spending more. 8 fixed configuration models offer 34, 68, 102, 136, or 204 channels of logic analysis. 3 of the 8 models also include a built-in 48-channel logic analyzer. Large, 15 inch display is standard. Touch screen is optional.

Data Sheet 2015-03-20

Connector-based Probes for Logic Analyzers User's Guide
This user's guide provides information about probing options, mechanical considerations, operating the probe, circuit board design, pin assignments, and load models for the E5378A, E5379A, E5380B, and E5386A probes.

User Manual 2014-12-08

PDF PDF 1.13 MB
Logic Analyzer Probing Selection Card
This card describes the probes and accessories available for Keysight logic analyzers.

Selection Guide 2014-10-10

PDF PDF 6.43 MB
U4205A Direct Connect 34-Channel Mictor Probe User Guide
This guide describes the features, mechanical considerations, and load specifications for operating the U4205A 34-channel single-ended Mictor probe.

User Manual 2014-08-19

PDF PDF 749 KB
U4203A Direct Connect 34-Channel Single Ended Flying Lead Probe Set User Guide
This guide provide information on how to set up and operate the U4203A Direct Connect 34-Channel Single Ended Flying Lead Probe Set.

User Manual 2014-08-13

PDF PDF 1.58 MB
Low-Cost DDR3 Decode and Analysis with the 16850 Series Portable Logic Analyzers - Application Note
See how to make low-cost measurements on DDR3 interfaces and conduct performance analysis/compliance tests to evaluate the memory systems during debug and validation of a digital prototype.

Application Note 2014-08-04

PDF PDF 2.52 MB
W3630-Series DDR3 DRAM BGA Probes Installation Guide
Installation information for DDR3 BGA logic analyzer and oscilloscope probes.

Installation Manual 2014-04-29

PDF PDF 2.84 MB
E5381B Differential Flying Leads Probe Set User Guide
This guide provides user and service information for the E5381B Differential Flying Lead Probe Set.

User Manual 2014-03-27

PDF PDF 1.39 MB
Debug Digital Baseband IQ Designs with Keysight's 16850 Series Logic Analyzers
The 16850 Series of low-cost, high-performance portable logic analyzers offer capabilities that allow designers of embedded systems to speed general debug, as well as issues involving IQ vector modulator designs.

Demo 2014-03-26

Automate Deep Internal FPGA Measurements with Keysight's 16850 Series Logic Analyzers
The 16850 Series of low-cost, high-performance portable logic analyzers offer capabilities that allow designers of embedded systems to speed general debug, as well as issues involving FPGAs.

Demo 2014-03-26

Validate DDR3 Memory Systems with Keysight's 16850 Series Logic Analyzers
The 16850 Series of low-cost, high-performance portable logic analyzers offer capabilities that allow designers of embedded systems to speed general debug, as well as issues involving DDR3 memory designs.

Demo 2014-03-26

Finding the Root Cause of a Failure with the Keysight 16850 Series portable Logic Analyzers
See how the affordable Keysight 16850 Series portable logic analyzers uses high-speed timing capture and deep memory can help you easily and quickly validate whether your overall system functional behavior meets your design criteria. Watch this FPGA debug example that utilizes various timing modes within the logic analyzer in order to find an elusive error far from the trigger point.

Demo 2014-03-07

MP4 MP4 34.73 MB
E5381B Differential Flying Lead Probe Set Recommended Probe Configurations Card - Reference Guide
This is the Quick Reference guide for the E5381B probe configuration.

Reference Guide 2013-12-06

PDF PDF 799 KB
E5382B Single-ended Flying Lead Probe Set User's Guide
This is the User's Guide for the E5382B. The E5382B is a 17-channel Single-ended Flying Lead Probe Set which is compatible with many Keysight logic analysis modules that use 90-pin pod connectors.

User Manual 2013-11-25

PDF PDF 1.19 MB

1 2 3 Next

Related Industries & Technologies