Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Logic Analyzer General Purpose Probes and Cables

Your logic analyzer measurement is only as accurate and reliable as your probing. Keysight­s probes provide a robust, reliable connection between your Keysight logic analyzer and the system under test. They are easy to connect and are electrically and mechanically unobtrusive, giving you unsurpassed measurement accuracy. In addition, Keysight offers a wide variety of probing accessories that support your general-purpose and application specific measurement needs.

Flying Lead Probes

Flying Lead Probes
Measure individual signals physically far apart or located where a probe connector hasn­t been designed in. A wide variety of accessories provide the flexibility to connect to IC pins, traces, pads, vias, and any signal that resides on the surface of the board.




 

Soft Touch Connectorless Probes

Soft Touch Connectorless Probes
Reduce cost and shorten your design cycle by eliminating probing connectors. Keysight­s proprietary micro spring-pin technology provides reliable contact to signal pads even when probing uneven or contaminated circuit board surfaces. The probes ensure signal quality with < 0.7 pF of capacitive loading. They are also compatible with all surface finishes, including lead free.


 

Connector Probes - Samtec

Connector Probes – Samtec
This high-performance connector solution supports data rates up to 1.5 Gb/s. The probe requires a 100-pin Samtec connector designed into your target system.



 

Connector Probes - Mictor

Connector Probes – Mictor
This reliable and cost-effective connector solution supports data rates up to 600 Mb/s. The probe requires a 38-pin Mictor connector designed into your target system.




 

On Chip Probes - FPGAs

On Chip Probes – FPGAs
This virtual probing method for Xilinx and Altera FPGAs provides access to as many as 256 internal FPGA signals for each FPGA pin dedicated to debug. You can move internal probe points in seconds without design changes. Automated pin mapping shortens measurement setup time and eliminates unintentional mistakes.
www.keysight.com/find/fpga


 

E5384A

Connector Probes - ZIF
This ZIF probes provide convenient and reliable connection to the W2630 Series DDR2 DRAM BGA probes

Compare All Logic Analyzer Probe Solutions (30)

Find a Probe Solution

  • E5339A Mictor Probe-Low Voltage, with 40-pin Cable Connectors [Arrêté] E5339A Mictor Probe-Low Voltage, with 40-pin Cable Connectors [Arrêté] (1) 

    E5339A Mictor Probe-Low Voltage, with 40-pin Cable Connectors [Arrêté]

    34-channel probe with single-ended data and clocks for all analyzers with 40-pin connectors...

  • E5346A Mictor Probe-Single-ended, with 40-pin Cable Connectors [Arrêté] E5346A Mictor Probe-Single-ended, with 40-pin Cable Connectors [Arrêté] (1) 

    E5346A Mictor Probe-Single-ended, with 40-pin Cable Connectors [Arrêté]

    34-channel probe with single-ended data and clocks for all analyzers with 40-pin connectors

  • E5351A Mictor Probe-Unterminated, with 40-pin Cable Connectors [Arrêté] E5351A Mictor Probe-Unterminated, with 40-pin Cable Connectors [Arrêté] (1) 

    E5351A Mictor Probe-Unterminated, with 40-pin Cable Connectors [Arrêté]

    34-channel probe with single-ended data and clocks for all analyzers with 40-pin connectors

  • E5378A Samtec Probe-Single-ended, with 90-pin Cable Connectors [Arrêté] E5378A Samtec Probe-Single-ended, with 90-pin Cable Connectors [Arrêté] (1) 

    E5378A Samtec Probe-Single-ended, with 90-pin Cable Connectors [Arrêté]

    34-channel probe with single-ended data and differential clocks for analyzers with 90-pin connectors...

  • E5379A Samtec Probe-Differential, with 90-pin Cable Connectors [Arrêté] E5379A Samtec Probe-Differential, with 90-pin Cable Connectors [Arrêté] (1) 

    E5379A Samtec Probe-Differential, with 90-pin Cable Connectors [Arrêté]

    17-channel probe with differential data and clocks for analyzers with 90-pin connectors

  • E5380B Mictor Probe-Single-ended, with 90-pin Cable Connectors E5380B Mictor Probe-Single-ended, with 90-pin Cable Connectors (1) 

    E5380B Mictor Probe-Single-ended, with 90-pin Cable Connectors

    • 34-Channel probe
    • single-ended data and clocks
    • for all analyzers with 90-pin connectors

  • E5381A Differential Flying Leads with 90-pin Cable Connector [Arrêté] E5381A Differential Flying Leads with 90-pin Cable Connector [Arrêté] (1) 

    E5381A Differential Flying Leads with 90-pin Cable Connector [Arrêté]

    17-channel probe with differential data and clocks for analyzers with 90-pin connectors

  • E5381B Differential Flying Leads with 90-pin Cable Connector E5381B Differential Flying Leads with 90-pin Cable Connector (1) 

    E5381B Differential Flying Leads with 90-pin Cable Connector

    • 17 channels: 16 single-ended or differential data, 1 single-ended or differential clock
    • Compatible with logic analyzers with 90-pin cable connectors
       

  • E5382B Single-Ended Flying Leads with 90-Pin Cable Connector E5382B Single-Ended Flying Leads with 90-Pin Cable Connector (1) 

    E5382B Single-Ended Flying Leads with 90-Pin Cable Connector

    • 17 channels: 16 single-ended data, 1 single-ended or differential clock
    • 1.3pF equivalent load capacitance
    • 1.5 Gb/s max data rate
    • Compatible with Keysight logic analyzers with a 90-pin cable connector
       

  • E5383B Single-ended Flying Leads with 40-pin Cable Connector E5383B Single-ended Flying Leads with 40-pin Cable Connector (1) 

    E5383B Single-ended Flying Leads with 40-pin Cable Connector

    • 17-channel probe 
    • single-ended data and clocks for analyzers 
    • 40-pin connectors

      

Related Industries & Technologies