Compare Products
Logic Analyzer
Prices are subject to change without notice.
Select Features
7 of 7 product matches
Product | Channels | Timing Zoom | Max Timing Speed (Half / Full ch) | Max State Speed, Max Data Rate | Max Memory Depth |
---|---|---|---|---|---|
U4164A Logic Analyzer Module with Options up to 4 Gb/s State Mode and 10 GHz Timing Mode
|
n/a | n/a | n/a | n/a | n/a |
B4655A FPGA Dynamic Probe for Xilinx FPGA
Base Price: Based on Configuration |
n/a | n/a | n/a | n/a | n/a |
B4656A FPGA Dynamic Probe for Altera FPGA
Base Price: Based on Configuration |
n/a | n/a | n/a | n/a | n/a |
16864A 136-Channel Portable Logic Analyzer
|
136 | 12.5 GHz | 2.5 GHz / 5.0 GHz |
|
128M |
16863A 102-Channel Portable Logic Analyzer
|
102 | 12.5 GHz | 2.5 GHz / 5.0 GHz |
|
128M |
16862A 68-Channel Portable Logic Analyzer
|
68 | 12.5 GHz | 5 GHz conventional / 12.5 GHz timing zoom |
|
128M |
16861A 34-Channel Portable Logic Analyzer
|
34 | 12.5 GHz | 5 GHz conventional / 12.5 GHz timing zoom |
|
128M |