Compare Products
Logic Analyzer
Prices are subject to change without notice.
Select Features
7 of 7 product matches
Product | Channels | Timing Zoom | Max Timing Speed (Half / Full ch) | Max State Speed, Max Data Rate | Max Memory Depth |
---|---|---|---|---|---|
U4164A Logic Analyzer Module with Options up to 4 Gb/s State Mode and 10 GHz Timing Mode
n/a |
n/a |
n/a |
n/a |
n/a |
|
B4655A FPGA Dynamic Probe for Xilinx FPGA
n/a |
n/a |
n/a |
n/a |
n/a |
|
B4656A FPGA Dynamic Probe for Altera FPGA
n/a |
n/a |
n/a |
n/a |
n/a |
|
16864A 136-Channel Portable Logic Analyzer
136 |
12.5 GHz |
2.5 GHz / 5.0 GHz |
|
128M |
|
16863A 102-Channel Portable Logic Analyzer
102 |
12.5 GHz |
2.5 GHz / 5.0 GHz |
|
128M |
|
16862A 68-Channel Portable Logic Analyzer
68 |
12.5 GHz |
5 GHz conventional / 12.5 GHz timing zoom |
|
128M |
|
16861A 34-Channel Portable Logic Analyzer
34 |
12.5 GHz |
5 GHz conventional / 12.5 GHz timing zoom |
|
128M |
|