Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

Prices are subject to change without notice.

Select Features

10 of 10 product matches

Sort:
Product Channels Timing Zoom Max Timing Speed (Half / Full ch) Max State Speed, Max Data Rate Max Memory Depth
U4164A Logic Analyzer Module with Options up to 4 Gb/s State Mode and 10 GHz Timing Mode U4164A Logic Analyzer Module with Options up to 4 Gb/s State Mode and 10 GHz Timing Mode
n/a n/a n/a n/a n/a
B4655A FPGA Dynamic Probe for Xilinx FPGA B4655A FPGA Dynamic Probe for Xilinx FPGA
n/a n/a n/a n/a n/a
B4656A FPGA Dynamic Probe for Altera FPGA B4656A FPGA Dynamic Probe for Altera FPGA
n/a n/a n/a n/a n/a
U4972A DDR4 DRAM Bundle (M9505A Chassis U4164A Logic Analyzer) U4972A DDR4 DRAM Bundle (M9505A Chassis U4164A Logic Analyzer)
n/a n/a n/a n/a n/a
U4971A LPDDR5 Bundle (M9502A Chassis U4164A Logic Analyzer) U4971A LPDDR5 Bundle (M9502A Chassis U4164A Logic Analyzer)
n/a n/a n/a n/a n/a
U4970A DDR5 Bundle (M9502A Chassis U4164A Logic Analyzer) U4970A DDR5 Bundle (M9502A Chassis U4164A Logic Analyzer)
n/a n/a n/a n/a n/a
16864A 136-Channel Portable Logic Analyzer 16864A 136-Channel Portable Logic Analyzer
136 12.5 GHz 2.5 GHz / 5.0 GHz
  • 700 MHz, 1400 Mb/s
128M
16863A 102-Channel Portable Logic Analyzer 16863A 102-Channel Portable Logic Analyzer
102 12.5 GHz 2.5 GHz / 5.0 GHz
  • 700 MHz, 1400 Mb/s
128M
16862A 68-Channel Portable Logic Analyzer 16862A 68-Channel Portable Logic Analyzer
68 12.5 GHz 5 GHz conventional / 12.5 GHz timing zoom
  • 700 MHz, 1400 Mb/s
128M
16861A 34-Channel Portable Logic Analyzer 16861A 34-Channel Portable Logic Analyzer
34 12.5 GHz 5 GHz conventional / 12.5 GHz timing zoom
  • 700 MHz, 1400 Mb/s
128M