Here’s the page we think you wanted. See search results instead:

 

Contactar a un Experto

Comparar Productos

Logic Analyzer

Ver Familia de Productos

Precios sujetos a cambio sin previo aviso.

Seleccionar Características

7 de 7 productos encontrados

Sort:
Producto Channels Timing Zoom Max Timing Speed (Half / Full ch) Max State Speed, Max Data Rate Max Memory Depth
U4164A Logic Analyzer Module with Options up to 4 Gb/s State Mode and 10 GHz Timing Mode U4164A Logic Analyzer Module with Options up to 4 Gb/s State Mode and 10 GHz Timing Mode N/d N/d N/d N/d N/d
B4655A FPGA Dynamic Probe for Xilinx FPGA B4655A FPGA Dynamic Probe for Xilinx FPGA N/d N/d N/d N/d N/d
B4656A FPGA Dynamic Probe for Altera FPGA B4656A FPGA Dynamic Probe for Altera FPGA N/d N/d N/d N/d N/d
16864A 136-Channel Portable Logic Analyzer 16864A 136-Channel Portable Logic Analyzer 136 12.5 GHz 2.5 GHz / 5.0 GHz
  • 700 MHz, 1400 Mb/s
128M
16863A 102-Channel Portable Logic Analyzer 16863A 102-Channel Portable Logic Analyzer 102 12.5 GHz 2.5 GHz / 5.0 GHz
  • 700 MHz, 1400 Mb/s
128M
16862A 68-Channel Portable Logic Analyzer 16862A 68-Channel Portable Logic Analyzer 68 12.5 GHz 5 GHz conventional / 12.5 GHz timing zoom
  • 700 MHz, 1400 Mb/s
128M
16861A 34-Channel Portable Logic Analyzer 16861A 34-Channel Portable Logic Analyzer 34 12.5 GHz 5 GHz conventional / 12.5 GHz timing zoom
  • 700 MHz, 1400 Mb/s
128M