Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Logic Analyzer

A Keysight logic analyzer helps you minimize project risk by providing the most reliable, accurate measurements and the most complete view of system behavior. This comprehensive family of logic analyzer products offers the measurement capabilities, probing, application support and analysis tools to meet your toughest digital debug needs.

  • U41XX Series modular logic analyzers (in AXIe-based chassis) provide the highest performance available and best long-term value, with state acquisition rate up to 4 Gb/s, 136 channels per module, and memory depth up to 200M.
  • 16860 Series portable logic analyzers deliver the fastest timing capture with deep memory for fast digital system debug. Take advantage of 2.5 GHz timing capture with up to 128 M sample memory, up to 1.4 GHz trigger sequencer for state and timing capture, and both single-ended and differential probing options.
  • 16900 Series modular logic analyzers gives you the flexibility to configure a system the way you want. Purchase what you need now then upgrade as your needs evolve.
  • 16800 Series portable logic analyzers offer you an exclusive combination of high-performance logic analysis and pattern generation in a fixed logic analyzer configuration at an affordable price. State speed and memory depth are upgradeable at time of purchase or later as your needs evolve.

Compare All Logic Analyzers (7)

Find a Logic Analyzer

1-25 of 720

Sort:
16800 Series Portable Logic Analyzers Service Guide
This book is the service guide for the 16800 Series portable logic analyzers.

Service Manual 2017-11-13

PDF PDF 4.63 MB
InfiniiVision Oscilloscope Probes and Accessories - Selection Guide
To achieve the best results from your scope, you need the right probes and accessories for your particular application. Check out a complete family of innovative probes and accessories for InfiniiVision oscilloscopes.

Selection Guide 2017-11-08

B4661A ONFi Analysis Window User Guide
This guide describes how to use the ONFi Analysis window in the Logic and Protocol Analyzer GUI to analyze the captured ONFi data.

User Manual 2017-10-22

PDF PDF 2.06 MB
W6600A Series LPDDR4 BGA Interposers - Data Sheet
The Keysight W6600A Series LPDDR4 BGA interposers enable probing of embedded memory LPDDR4 DRAM from the ball grid array using a U4164A logic analyzer. This data sheet explains its capabilities.

Data Sheet 2017-08-11

W6600A-series LPDDR4 BGA Interposers Installation Guide
This guide describes how to set up and install the W6600A-series interposers and the U4207A / U4208A / U4209A cables used with these interposers.

Installation Manual 2017-08-08

PDF PDF 5.19 MB
U4200A-Series Probes and Cables User Guide
This guide provides general usage information for the Keysight U4200A-series probes and cables used with Keysight Logic analyzers.

User Manual 2017-08-08

PDF PDF 6.13 MB
Probing Solutions for Logic Analyzers - Data Sheet
A total overview of the probing solutions for logic analyzer applications. In addition, technical information is provided to help the customer understand how these probes are deployed.

Data Sheet 2017-08-07

Logic and Protocol Analyzer Online Help Files (Version 06.40)
These are the online help files that come with the Keysight Logic and Protocol Analyzer application software.

Help File 2017-06-14

ZIP ZIP 137.43 MB
Logic and Protocol Analyzer Online Help - PDF Version (Version 06.40)
These are PDF versions of the Windows HTML Help files that come with the Keysight Logic and Protocol Analyzer application software.

Help File 2017-06-14

ZIP ZIP 66.02 MB
Logic and Protocol Analyzer User Guide
This guide provides information on how to set up, configure, and use the Keysight Logic Analyzers to capture and analyze data. It provides detailed information on how to use the Keysight Logic and Protocol Analyzer software.

User Manual 2017-05-09

PDF PDF 14.70 MB
DDR4 Functional/Protocol Debug and Analysis Reference Solution - Configuration Guide
This configuration guide contains information to help you configure your DDR4 Functional /Protocol Debug and Analysis Reference Solution and tailor the system to meet your requirements.

Configuration Guide 2017-04-12

PDF PDF 1.10 MB
W2630 Series DDR2 BGA Probes for Logic Analyzers and Oscilloscopes - Data Sheet
Keysight W2630A series DDR2 BGA probes for logic analyzers and oscilloscopes enable viewing of data traffic on industry standard DDR2 DRAMs with the Agilent 16900 Series logic analysis system and Infiniium 80000 Series oscilloscopes.

Data Sheet 2017-04-07

U4154A AXIe-based Logic Analyzer Module - Data Sheet
The U4154A AXIe-based logic analyzer system combines reliable data capture with powerful analysis and validation tools to help you validate and debug high speed digital designs operating up to 4 Gb/s.

Data Sheet 2017-02-24

U4154B Logic Analyzer Module 4 Gb/s State Mode - Data Sheet
The Keysight U4154B 4 Gb/s state mode logic analyzer system enables you to quickly and confidently validate and debug high speed digital designs operating at speeds up to 4 Gb/s.

Data Sheet 2017-02-23

PDF PDF 4.71 MB
B4621B Bus Decoder for DDR2, DDR3, or DDR4 Debug and Validation - Data Sheet
The B4621B protocol-decode software translates acquired signals into easily understood bus transactions showing associated data bursts for double- edge data-rate captures up to 2.5 Gb/s.

Data Sheet 2017-02-21

PDF PDF 1.10 MB
16962A Logic Analyzer Module 2 GHz State, 2/4/8 GHz Timing - Data Sheet
The Keysight 16962A logic analyzer module delivers the performance required for the latest high-speed standards like DDR3 with state speeds up to 2GHz and timing up to 8 GHz.

Data Sheet 2017-02-20

Oscilloscope Probes and Accessories - Selection Guide
To get the most out of your oscilloscope, you need the right probes and accessories for your applications. Keysight offers a wide selection of high-quality probes and accessories for your scope.

Selection Guide 2017-01-03

M9502A and M9505A 2 and 5-Slot AXIe Chassis - Data Sheet
The Keysight M9502A 2-slot and M9505A 5-slot AXIe chassis data sheet provides preliminary specifications and product ordering information.

Data Sheet 2016-12-19

W3301A LPDDR3 178-ball Rigid BGA Interposer - Data Sheet
The W3301A LPDDR3 BGA interposer enables probing of embedded memory LPDDR3 178-ball DRAM from the ball grid array with Keysight U4164A logic analyzers.

Data Sheet 2016-11-29

PDF PDF 1.97 MB
Pro Series Soft Touch Connectorless Probes User's Guide
This user's guide tells you how to design your target system to accept the probe, and how to use the probe.

User Manual 2016-11-18

PDF PDF 1.13 MB
W3301A LPDDR3 BGA Interposers Installation Guide
This guide provides information on how to set up and use the W3301A LPDDR3 BGA Interposer, E5406A/B Pro Series Soft Touch connectorless single-ended probes, and U4201A 90-pin cable connectors in a LPDDR3 probing setup.

Installation Manual 2016-11-15

PDF PDF 1.64 MB
16860 Series Portable Logic Analyzer Service Guide
This book is the service guide for the 16860 series logic analyzers. It provides information related to troubleshooting, calibrating, performance testing, and returning/replacing a 16860 series logic analyzer.

Service Manual 2016-11-11

PDF PDF 2.63 MB
16860A Series Portable Logic Analyzers - Data Sheet
Keysight's 16860 Series logic analyzers deliver leading specifications in their class, offering 2.5 GHz timing capture with deep memory and 1400 MSa/s trigger sequencer.

Data Sheet 2016-09-01

16860 Series Portable Logic Analyzers Installation/Quick Start Guide
This guide describes how to set up, use, and update your 16860 series logic analyzer.

Installation Manual 2016-08-30

PDF PDF 1.17 MB
AXIe based Logic Analysis and Protocol Test Modules Installation Guide
This guide provides detailed information for setting up the Keysight AXIe based logic analysis and protocol test modules in the Keysight AXIe chassis. The guide also provides instructions on how to establish connectivity among the components of a typical setup.

Installation Manual 2016-08-30

PDF PDF 3.28 MB

1 2 3 4 5 6 7 8 9 10 ... Next