Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Logic Analyzer

A Keysight logic analyzer helps you minimize project risk by providing the most reliable, accurate measurements and the most complete view of system behavior. This comprehensive family of logic analyzer offers the measurement capabilities, probing, logic analyzer application support and analysis tools to meet your toughest digital debug needs.

  • U41XX Series modular logic analyzers (in AXIe-based chassis) provide the highest performance available and best long-term value, with state acquisition rate up to 4 Gb/s, 136 channels per module, and memory depth up to 200M.
  • 16860 Series portable logic analyzers deliver the fastest timing capture with deep memory for fast digital system debug. Take advantage of 2.5 GHz timing capture with up to 128 M sample memory, up to 1.4 GHz trigger sequencer for state and timing capture, and both single-ended and differential logic analyzer probing options.
  • 16900 Series modular logic analyzers give you the flexibility to configure a system the way you want. Purchase what you need now then upgrade as your needs evolve.
  • 16800 Series portable logic analyzers offer you an exclusive combination of high-performance logic analysis and pattern generation in a fixed logic analyzer configuration at an affordable price. State speed and memory depth are upgradeable at time of purchase or later as your needs evolve.

Compare All Logic Analyzers (10)

Find a Logic Analyzer

  • 16860A Series Portable Logic Analyzers 16860A Series Portable Logic Analyzers (4) 

    16860A Series Portable Logic Analyzers

    • Up to 2.5 GHz/5.0 GHz (full-/half-channel) timing, 10 GHz quarter-channel timing on select models
    • State data rates up to 1.4 Gb/s, state clock rates up to 700 MHz
    • Four models with 34, 68, 102 or 136 channels and up to 128 Mb deep memory
       

  • FPGA Design / Development Solutions FPGA Design / Development Solutions (2) 

    FPGA Design / Development Solutions

    Keysight, your full range of superior FPGA debugging, design and development solutions provider...

  • U4164A Logic Analyzer Module with Options up to 4 Gb/s State Mode and 10 GHz Timing Mode U4164A Logic Analyzer Module with Options up to 4 Gb/s State Mode and 10 GHz Timing Mode (1) 

    U4164A Logic Analyzer Module with Options up to 4 Gb/s State Mode and 10 GHz Timing Mode

    • State speed mode options up to 4 Gb/s
    • Quad sample state mode provides four samples at two different thresholds from single probe point
    • Clock hysteresis settings for state mode

  • U4970A DDR5 Bundle (M9502A Chassis U4164A Logic Analyzer) U4970A DDR5 Bundle (M9502A Chassis U4164A Logic Analyzer) (1) 

    U4970A DDR5 Bundle (M9502A Chassis U4164A Logic Analyzer)

    • Systemized DDR5 Protocol Solution Bundle for LPDDR/2/3/4/5
    • Covers DDR/2/3/4/5 protocol debug, compliance validation, and analysis
    • Includes HW, SW and probing

  • U4971A LPDDR5 Bundle (M9502A Chassis U4164A Logic Analyzer) U4971A LPDDR5 Bundle (M9502A Chassis U4164A Logic Analyzer) (1) 

    U4971A LPDDR5 Bundle (M9502A Chassis U4164A Logic Analyzer)

    • Systemized LPDDR5 Protocol Solution Bundle for LPDDR/2/3/4/5
    • Covers LPDDR/2/3/4/5 protocol debug, compliance validation, and analysis
    • Includes HW, SW and probing

  • U4972A DDR4 DRAM Bundle (M9505A Chassis U4164A Logic Analyzer) U4972A DDR4 DRAM Bundle (M9505A Chassis U4164A Logic Analyzer) (1) 

    U4972A DDR4 DRAM Bundle (M9505A Chassis U4164A Logic Analyzer)

    • Systemized DDR4 DRAM Protocol Solution Bundle for DDR4 DRAM
    • Covers DDR/2/3/4 protocol debug, compliance validation, and analysis
    • Includes HW, SW, DDR4 x4/x8 DRAM interposers, and probing

  • 16900 Series Modular Logic Analysis Systems [Discontinued] 16900 Series Modular Logic Analysis Systems [Discontinued] 

    16900 Series Modular Logic Analysis Systems [Discontinued]

    The flexibility of a modular logic analysis system allows you to choose how to debug your design...

  • Memory, FPGA, Low-Speed Serial and Bus Solutions Memory, FPGA, Low-Speed Serial and Bus Solutions 

    Memory, FPGA, Low-Speed Serial and Bus Solutions

    Extensive range of tools that accelerate debugging...

  • Logic Analyzer General Purpose Probes and Cables Logic Analyzer General Purpose Probes and Cables 

    Logic Analyzer General Purpose Probes and Cables

    Your accurate measurement begins at Keysight Logic Analyzer Probe…

  • Logic Analyzer Software Logic Analyzer Software 

    Logic Analyzer Software

    Gain insight into your digital systems...

  • Logic Analyzer Accessories Logic Analyzer Accessories 

    Logic Analyzer Accessories

  • Logic Analyzer Upgrades [Discontinued] Logic Analyzer Upgrades [Discontinued] 

    Logic Analyzer Upgrades [Discontinued]

Logic Analysis Products [Discontinued]
Product information and resources for discontinued logic analyzers and accessories