Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

PC System Electronics

Keysight PC electronics provide state of the art laser interferometer performance in the convenient PC backplane format. Axis, servo-axis and compensation boards are available.

Compare All PC System Electronics (2)

  • N1231A PCI Three-Axis Laser Board N1231A PCI Three-Axis Laser Board (1) 

    N1231A PCI Three-Axis Laser Board

    A multi-axis, high performance axis board for the PCI bus offering direct cable connections to servo systems from DeltaTau.

  • N1231B PCI Three-Axis Laser Board with External Sampling N1231B PCI Three-Axis Laser Board with External Sampling (1) 

    N1231B PCI Three-Axis Laser Board with External Sampling

    A multi-axis high performance laser axis board for the PCI bus offering high-resolution measurements with external sample inputs and flexible hardware IO.