Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Data Acquisition – DAQ

DAQ System – More than 25 years of Leadership

Keysight Technologies has provided data acquisition (DAQ) and switching solutions for more than twenty-five years. We provide data acquisition solutions for electrical, physical, mechanical, acoustic and signal routing applications up to 50GHz.

Compare data acquisition (DAQ) switch platforms

Define a switching solution with switches, controllers and accessories.

  • Get the Best Value with high quality switching and measurements in compact, cost effective solutions
  • Use on Industry Standards with modular LXI and VXI solutions
  • Use the Keysight’s Application Software to collect, analyze and present your data real-time

Check out our next-generation multi-channel data acquisition (DAQ) system — sample more signals, faster!

 Produits logiciels rattachés

  • Command Expert Software Command Expert 

    Command Expert

    • Find and perform commands without any programming
    • Generate code for command sequences in C#, VB.NET, C/C++, MATLAB, Python, Excel VBA
    • Use Add-ons that provide easy instrument control in Excel, MATLAB, Python, VEE, SystemVue, LabVIEW, Visual Studio

  • no image available BenchVue Software 

    BenchVue Software

    • Configure the most commonly used controls and measurements from instruments
    • Easily log and export data and screen images in just a few clicks for faster analysis
    • Create automated test sequences fast with minimal instrument knowledge

Related Products & Solutions

  • Agilent L4421A Product Photograph L4421A 40-Channel Armature Multiplexer 

    L4421A 40-Channel Armature Multiplexer

    • 2-wire latching armature relays
    • 300V, 1A switch; 2A carry current
    • Thermocouple reference
    • Scan up to 100 ch/sec

  • Agilent L4433A Product Photograph L4433A Dual/Quad 4x8 Reed Matrix [Arrêté] 

    L4433A Dual/Quad 4x8 Reed Matrix [Arrêté]

    • 2-wire or 128 1-wire cross points
    • Dual 4x8, 8x8, or 4x16 2-wire configurations
    • +/- 150V peak, o.5A switch, 1.5A carry current

  • Agilent L4437A Product Photograph L4437A 32-channel Form A/Form C General Purpose Switch [Arrêté] 

    L4437A 32-channel Form A/Form C General Purpose Switch [Arrêté]

    • 28 form C channels, up to 1A, 50W
    • 4 form A channels, up to 5A, 150W
    • Armature latching relays with relay counter

  • Agilent L4445A Product Photograph L4445A Microwave Switch/Attenuator Driver 

    L4445A Microwave Switch/Attenuator Driver

    • Control microwave switches and attenuators
    • Expandable with 34945EXT
    • Distribution boards for easy wiring
    • External power option

  • Agilent L4450A Product Photograph L4450A 64-bit Digital I/O with Memory and Counter 

    L4450A 64-bit Digital I/O with Memory and Counter

    • 64 bi-directional digital I/O bits
    • Variable thresholds from 0V to 5V
    • 128K pattern memory
    • Two 10 MHz counter/totalizer channels

  • Agilent L4451A Product Photograph L4451A 4-Channel D/A Converter with Waveform Memory [Arrêté] 

    L4451A 4-Channel D/A Converter with Waveform Memory [Arrêté]

    • Four isolated analog outputs
    • Output up to +/-16V DC or +/- 20 mA DC
    • 16-bit resolution
    • On-board memory for custom waveforms

  • Agilent L4452A Product Photograph L4452A Multifunction with 32-bit DIO, 2-ch D/A and Totalizer [Arrêté] 

    L4452A Multifunction with 32-bit DIO, 2-ch D/A and Totalizer [Arrêté]

    • 32-bits digital IO TTL up to 42V
    • 100 KHz gated totalizer
    • Two +/- 12 V analog outputs with 1 mV resolution

  •  U1093A Autosynchronous Bus Terminations for Acqiris Digitizers U1093A Autosynchronous Bus Terminations for Acqiris Digitizers [Arrêté] 

    U1093A Autosynchronous Bus Terminations for Acqiris Digitizers [Arrêté]

    Trigger and clock signal auto-synchronization bus.

  • Agilent 34905A Product Photograph 34907A Multifunction Module for 34970A/34972A 

    34907A Multifunction Module for 34970A/34972A

    The Keysight 34907A module for the 34970A/34972A Data Acquisition/Switch Unit allows great flexibility for a variety of sense and control application.

Accessories

  • no image available Accessories and Interconnect Options for 34980A 

    Accessories and Interconnect Options for 34980A

    • Plug-in modules
    • Cables, terminal blocks, connector kits
    • Rack mount kits
    • Thermocouples/Thermistors

Data Acquisition - DAQ [Discontinued]
Product support information for your discontinued and obsolete Data Acquisition - DAQ