Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Data Acquisition – DAQ

DAQ System – More than 25 years of Leadership

Keysight Technologies has provided data acquisition (DAQ) and switching solutions for more than twenty-five years. We provide data acquisition solutions for electrical, physical, mechanical, acoustic and signal routing applications up to 50GHz.

Compare data acquisition (DAQ) switch platforms

Define a switching solution with switches, controllers and accessories.

  • Get the Best Value with high quality switching and measurements in compact, cost effective solutions
  • Use on Industry Standards with modular LXI and VXI solutions
  • Use the Keysight’s Application Software to collect, analyze and present your data real-time

Check out our next-generation multi-channel data acquisition (DAQ) system — sample more signals, faster!

1-20 of 20

Sort:
Test and Measurement Basics – DAQ
Spend 2 minutes on each topic ranging from the fundamentals of data acquisition to the more complex configurations of DAQ instruments. Simple and easy solutions to your DAQ related questions.

Demo 2017-09-10

PXI / AXIe / DAQ & Modular Solutions - Technical Support

Demo 2017-03-19

Control GPIB, USB and RS-232 instruments easily | E5810B LAN/GPIB/USB Gateway - Youtube
Connect up to 14 GPIB instruments, up to four USB instruments (via self-powered hub) and an RS-232 instrument with the new E5810B gateway. This quick start video provides a brief demonstration on the gateway, showcasing the model’s key features, the hardware at a glance, configuring the E5810B and much more.

Product Tour 2013-05-20

GPIB, USB, RS-232 Connectivity over LAN | Troubleshooting with E5810B LAN/GPIB/USB Gateway - Youtube
Learn basic troubleshooting tips on some of the connectivity issues you might face with the E5810B LAN/GPIB/USB gateway, which include LAN connectivity issues, web access issues, how to retrieve a forgotten password, problems with communicating with connected instruments and much more. This instrument control product provides connectivity to GPIB, USB and RS-232 instruments and comes with a built-in LCD display for quick and easy setup and configuration.

How-To Video 2013-04-02

Data Logger Pro Advance Features Including: Multiple Scans, Sequencing and Scripting on YouTube
Data Logger Pro Advance Features Including: Multiple Scans, Sequencing and Scripting on YouTube

Demo 2013-01-29

PXI Product on YouTube
PXI Product on YouTube

Demo 2011-12-22

Remote Data Acquisition Using a Cellular Router
The 34972A can easily be connected to a cellular router and make measurements remotely anywhere that has cellular access.

Demo 2011-10-05

WMF WMF 107.83 MB
Data Logging via USB with 34972A Data Acquisition System
See three different methods to log data using USB and the 34972A.

Demo 2011-10-05

QT QT 71.52 KB
Making Humidity Measurements Using 34972A and Data Logging
It is easy to make humidity measurements using the 34972A with an electronic hygrometer to log data.

Demo 2011-10-05

WMF WMF 30.72 MB
Capture an IV Curve of a Solar Panel - Solar Module Test
The 34972A is used to log panel temperature while a N6784A SMU is used to characterize the IV curves.

Demo 2011-10-05

WMF WMF 19.81 MB
34972A Data Acquisition using a Wireless Router and Mobile App
Remote data acquisition using a 300Mbps Wireless N Travel Router with a free 34972A DAQ application for your iPhone or iPad.

Demo 2011-10-05

WMF WMF 15.55 MB
34972A LXI Data Acquisition Unit - Demos
See our 34972A demo videos for easily connecting, configuring and acquiring data from anywhere.

Demo 2010-02-01

Characterizing an OEM Power Supply Using a 34970A/34972A
This 3 minute video demonstrates using a 34970A/34972A Data Acquisition Unit to measure several voltages and temperatures over time to determine if the level of heat generated by the supply under a full load is within acceptable limits.

Demo 2010-02-01

Using the L4491A RF Switch Platform to Build a Custom Switch Solution in Half the Time
uW routing and signal management using the Keysight 34945A, L4445A & L449xA instruments.

Demo 2008-02-25

10-Tips Series: Get More From Your Switch/Measure Unit - Right From Your Computer Screen
Keysight Switch/Measure experts are introducing a new series of 10 short video clips that can help you improve productivity and increase results for your data acquisition or functional test applications.

Demo 2008-02-20

BenchLink Data Logger Pro Software
BenchLink Data Logger Pro Software for both the 34970A and 34980A.

Demo 2007-11-14

BenchLink Data Logger for 34980A Video
This video demonstrates the key features of the BenchLink software and shows how quick and easy it is to setup and conduct a data logging experiment.

Demo 2006-09-07

Optimizing Throughput of Data Acquisition and Test Systems
Learn to speed up your test programs.

Demo 2005-08-31

82357A / 82357B Multimedia Demonstration

Demo 2004-10-22

WMF WMF 9.01 MB
34980A Flash Demo
This Keysight 34980A Multifunction Switch/Measure product Flash demo is designed to offer a product features and benefits overview as well as interactive web interface.

Demo 2004-09-20