Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Data Acquisition – DAQ

DAQ System – More than 25 years of Leadership

Keysight has provided data acquisition (DAQ) and switching solutions for more than 25 years. We provide data acquisition solutions for electrical, physical, mechanical, acoustic and signal routing applications up to 50GHz.

Compare data acquisition (DAQ) switch platforms

Define a switching solution with switches, controllers and accessories.

  • Get the Best Value with high quality switching and measurements in compact, cost effective solutions
  • Use on Industry Standards with modular LXI and VXI solutions
  • Use the Keysight’s Application Software to collect, analyze and present your data real-time

Check out Keysight next-generation multi-channel data acquisition (DAQ) system — sample more signals, faster!

1-20 of 20

Sort:
Test and Measurement Basics – DAQ
Spend 2 minutes on each topic ranging from the fundamentals of data acquisition to the more complex configurations of DAQ instruments. Simple and easy solutions to your DAQ related questions.

Demo 2017-09-10

PXI / AXIe / DAQ & Modular Solutions - Technical Support

Demo 2017-03-19

Control GPIB, USB and RS-232 instruments easily | E5810B LAN/GPIB/USB Gateway - Youtube
Connect up to 14 GPIB instruments, up to four USB instruments (via self-powered hub) and an RS-232 instrument with the new E5810B gateway. This quick start video provides a brief demonstration on the gateway, showcasing the model’s key features, the hardware at a glance, configuring the E5810B and much more.

Product Tour 2013-05-20

GPIB, USB, RS-232 Connectivity over LAN | Troubleshooting with E5810B LAN/GPIB/USB Gateway - Youtube
Learn basic troubleshooting tips on some of the connectivity issues you might face with the E5810B LAN/GPIB/USB gateway, which include LAN connectivity issues, web access issues, how to retrieve a forgotten password, problems with communicating with connected instruments and much more. This instrument control product provides connectivity to GPIB, USB and RS-232 instruments and comes with a built-in LCD display for quick and easy setup and configuration.

How-To Video 2013-04-02

Data Logger Pro Advance Features Including: Multiple Scans, Sequencing and Scripting on YouTube
Data Logger Pro Advance Features Including: Multiple Scans, Sequencing and Scripting on YouTube

Demo 2013-01-29

PXI Product on YouTube
PXI Product on YouTube

Demo 2011-12-22

Data Logging via USB with 34972A Data Acquisition System
See three different methods to log data using USB and the 34972A.

Demo 2011-10-05

QT QT 71.52 KB
Making Humidity Measurements Using 34972A and Data Logging
It is easy to make humidity measurements using the 34972A with an electronic hygrometer to log data.

Demo 2011-10-05

WMF WMF 30.72 MB
34972A Data Acquisition using a Wireless Router and Mobile App
Remote data acquisition using a 300Mbps Wireless N Travel Router with a free 34972A DAQ application for your iPhone or iPad.

Demo 2011-10-05

WMF WMF 15.55 MB
Capture an IV Curve of a Solar Panel - Solar Module Test
The 34972A is used to log panel temperature while a N6784A SMU is used to characterize the IV curves.

Demo 2011-10-05

WMF WMF 19.81 MB
Remote Data Acquisition Using a Cellular Router
The 34972A can easily be connected to a cellular router and make measurements remotely anywhere that has cellular access.

Demo 2011-10-05

WMF WMF 107.83 MB
34972A LXI Data Acquisition Unit - Demos
See our 34972A demo videos for easily connecting, configuring and acquiring data from anywhere.

Demo 2010-02-01

Characterizing an OEM Power Supply Using a 34970A/34972A
This 3 minute video demonstrates using a 34970A/34972A Data Acquisition Unit to measure several voltages and temperatures over time to determine if the level of heat generated by the supply under a full load is within acceptable limits.

Demo 2010-02-01

Using the L4491A RF Switch Platform to Build a Custom Switch Solution in Half the Time
uW routing and signal management using the Keysight 34945A, L4445A & L449xA instruments.

Demo 2008-02-25

10-Tips Series: Get More From Your Switch/Measure Unit - Right From Your Computer Screen
Keysight Switch/Measure experts are introducing a new series of 10 short video clips that can help you improve productivity and increase results for your data acquisition or functional test applications.

Demo 2008-02-20

BenchLink Data Logger Pro Software
BenchLink Data Logger Pro Software for both the 34970A and 34980A.

Demo 2007-11-14

BenchLink Data Logger for 34980A Video
This video demonstrates the key features of the BenchLink software and shows how quick and easy it is to setup and conduct a data logging experiment.

Demo 2006-09-07

Optimizing Throughput of Data Acquisition and Test Systems
Learn to speed up your test programs.

Demo 2005-08-31

82357A / 82357B Multimedia Demonstration

Demo 2004-10-22

WMF WMF 9.01 MB
34980A Flash Demo
This Keysight 34980A Multifunction Switch/Measure product Flash demo is designed to offer a product features and benefits overview as well as interactive web interface.

Demo 2004-09-20