Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Data Acquisition – DAQ

DAQ System – More than 25 years of Leadership

Keysight has provided data acquisition (DAQ) and switching solutions for more than 25 years. We provide data acquisition solutions for electrical, physical, mechanical, acoustic and signal routing applications up to 50GHz.

Compare data acquisition (DAQ) switch platforms

Define a switching solution with switches, controllers and accessories.

  • Get the Best Value with high quality switching and measurements in compact, cost effective solutions
  • Use on Industry Standards with modular LXI and USB solutions
  • Use the Keysight’s Pathwave BenchVue DAQ Application Software to collect, analyze and present your data real-time

Check out Keysight's 4-channel simultaneous sampling digitizer module that works with the DAQ970A or DAQ973A data acquisition system - sample more signals, faster, and dynamically!

151-175 of 363

Sort:
Open Test Platform - LXinstruments
LXI Functional Test Solutions from LXinstruments and Keysight.

Solution Brief 2014-04-30

Burn-In Test - LXinstruments
Burn-in Testing Solutions from LXinstruments and Keysight.

Solution Brief 2014-04-30

Power Supply Test – FineTest
Power Supply Test Solutions from FineTest and Keysight

Solution Brief 2014-04-29

Modular Functional Test – Circuit Check
Modular Functional Test Solutions from Circuit Check and Keysight

Solution Brief 2014-04-16

More Switching Options, Up to Half the Price of PXI
Keysight´s family of high performance LXI switch/measure products offer choices for low-cost, compact solutions.

Brochure 2014-04-07

Migration to New Models Compatibility Information

Selection Guide 2014-04-07

PXI RF Switch Modules DC to 3 GHz - Data Sheet
The PXI RF switch module data sheet provides specifications and product ordering information for M9128A, M9146A, M9147A, M9148A, M9149A, M9150A, M9151A, M9152A, and M9153A.

Data Sheet 2014-01-06

L4451A 4-Channel Isolated D/A Converter with Memory - Data Sheet
This data sheet provides technical specifications and other information about the Keysight L4451A 4-Channel Isolated D/A Converter with Memory.

Data Sheet 2013-10-15

L4452A Multifunction with Digital I/O, D/A, Totalizer - Data Sheet
Description and technical specifications for the L4452A Multifunction with 32-bit DIO, 2-ch D/A and totalizer.

Data Sheet 2013-10-11

L4450A 64-Bit Digital I/O with Memory and Counter - Data Sheet
This data sheet provides technical specifications and other information about the Keysight L4450A 64-Bit Digital I/O with Memory and Counter.

Data Sheet 2013-10-08

L4421A, 40 Channel, Armature Multiplexer - Data Sheet
This 9-page product overview of the Keysight L4421A 40-channel armature multiplexer contains product specifications as well as ordering information.

Data Sheet 2013-09-24

L4433A Dual/Quad 4x8 Reed Matrix - Data Sheet
Description and technical specifications for the L4433A dual / quad 4x8 reed matrix.

Data Sheet 2013-09-24

The Benefits of Updating Your 3499A/B/C Switching System to the 34980A Switch/Measure Unit
This application note will describe differences and advantages of the new 34980A as compared to the 3499A/B/C.

Application Note 2013-08-15

PXI Matrix Switch Modules - Flyer
This document provides an overview of the technical and other benefits of Keysight's matrix switch modules.

Brochure 2013-07-30

PDF PDF 161 KB
U2500A Series Service Guide
U2500A Series USB Simultaneous Sampling Multifunction Data Acquisition Service Guide.

Service Manual 2013-07-26

PDF PDF 2.84 MB
General Purpose Switch Modules - Flyer
One-page overview of the Keysight general purpose switch modules including a brief summary of features, specifications, configuration, and ordering information.

Brochure 2013-07-26

PDF PDF 219 KB
PXI Multiplexer Switch Modules - Flyer
One-page overview of the Keysight PXI multiplexer switch modules including a brief summary of features, specifications, configuration, and ordering information.

Brochure 2013-07-26

PDF PDF 190 KB
Control GPIB, USB and RS-232 instruments easily | E5810B LAN/GPIB/USB Gateway - Youtube
Connect up to 14 GPIB instruments, up to four USB instruments (via self-powered hub) and an RS-232 instrument with the new E5810B gateway. This quick start video provides a brief demonstration on the gateway, showcasing the model’s key features, the hardware at a glance, configuring the E5810B and much more.

Product Tour 2013-05-20

Wireless Connection Guide for the 34450A 5½ Digit Multimeter - Installation Manual
This guide shows you how to connect the Keysight 34450A 5½ Digit Multimeter to a Windows tablet or laptop wirelessly.

Installation Manual 2013-05-15

PDF PDF 1.15 MB
GPIB, USB, RS-232 Connectivity over LAN | Troubleshooting with E5810B LAN/GPIB/USB Gateway - Youtube
Learn basic troubleshooting tips on some of the connectivity issues you might face with the E5810B LAN/GPIB/USB gateway, which include LAN connectivity issues, web access issues, how to retrieve a forgotten password, problems with communicating with connected instruments and much more. This instrument control product provides connectivity to GPIB, USB and RS-232 instruments and comes with a built-in LCD display for quick and easy setup and configuration.

How-To Video 2013-04-02

34970A/34972A Programmer's Reference Help
This Help file contains reference information to help you program the 34970A and 34972A data acquisition / switch units over the remote interface using the SCPI programming language.

Help File 2013-03-27

ZIP ZIP 1.04 MB
Data Logger Pro Advance Features Including: Multiple Scans, Sequencing and Scripting on YouTube
Data Logger Pro Advance Features Including: Multiple Scans, Sequencing and Scripting on YouTube

Demo 2013-01-29

34980A Programmer's Reference, Version 2.1
(Extract this zipped file to your local drive)This Help file contains reference information to help you program the Keysight 34980A over the remote interface using the SCPI programming language. The 34980A supports the SCPI command language on all of its remote I/O interfaces.

Help File 2013-01-29

ZIP ZIP 5.13 MB
PXI Matrix Switch Module Data Sheet
The PXI matrix switch module data sheet provides specifications and product ordering information for M9120A, M9121A and M9122A.

Data Sheet 2013-01-09

PDF PDF 885 KB
E5810B LAN/GPIB/USB Gateway - Quick Start Guide
Guides you through the installation and setup of the E5810B.

Quick Start Guide 2013-01-01

Previous 1 2 3 4 5 6 7 8 9 10 ... Next