Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Data Acquisition – DAQ

Keysight Technologies has provided data acquisition (DAQ) and switching solutions for more than twenty-five years. We provide data acquisition solutions for electrical, physical, mechanical, acoustic and signal routing applications up to 50GHz.

Compare data acquisition (DAQ) switch platforms

Define a switching solution with switches, controllers and accessories.

  • Get the Best Value with high quality switching and measurements in compact, cost effective solutions
  • Use on Industry Standards with modular LXI and VXI solutions
  • Use the Free Application Software to collect, analyze and present your data real-time
  • 34972A LXI Data Acquisition / Data Logger Switch Unit 34972A LXI Data Acquisition / Data Logger Switch Unit 

    34972A LXI Data Acquisition / Data Logger Switch Unit

    • 3-slot LXI data acquisition unit with 6 ½-digit DMM (22-bit) and 8 plug-in modules to choose from
    • 1Gbit LAN and USB 2.0 for easy connectivity to the PC

  • 34970A Data Acquisition Control Mainframe and Modules 34970A Data Acquisition Control Mainframe and Modules 

    34970A Data Acquisition Control Mainframe and Modules

    34970A 3-slot data acquisition unit (DAQ), switch & control plug-in modules...

  • 34980A Multifunction Switch/Measure Mainframe and Modules 34980A Multifunction Switch/Measure Mainframe and Modules 

    34980A Multifunction Switch/Measure Mainframe and Modules

    • 8-slot modular mainframe with built-in DMM
    • 21 plug-in modules for switching, digital I/O, D/A conversion, and counter/totalizer
    • Front panel control or LAN, USB and GPIB interfaces

  • L4400 Series LXI Switch and Control Instruments L4400 Series LXI Switch and Control Instruments 

    L4400 Series LXI Switch and Control Instruments

    • Standalone instruments
    • Switch modules, Digital I/O and Analog output instruments
    • Ethernet connectivity
    • Graphical web interface

  • RF and Microwave Switch Platforms RF and Microwave Switch Platforms 

    RF and Microwave Switch Platforms

    • Select from 2 RF Switch Platforms (2U or 4U)
    • Connect and control many microwave switches and attenuators
    • Flexible switch mounting options

  • USB Data Acquisition USB Data Acquisition 

    USB Data Acquisition

    Keysight USB Data Acquisition (DAQ) gives you the choice and flexibility to create standalone or modular solutions that expand and evolve according to your test requirement needs.

  • Data Acquisition Options and Accessories Data Acquisition Options and Accessories 

    Data Acquisition Options and Accessories

    DAQ Options and Accessories

  • KS83301A Bluetooth® Low Energy (BLE) 4.2 Signaling Measurement Suite KS83301A Bluetooth® Low Energy (BLE) 4.2 Signaling Measurement Suite 

    KS83301A Bluetooth® Low Energy (BLE) 4.2 Signaling Measurement Suite

    • Bluetooth® Low Energy (BLE) 4.2 signaling Measurement Suite for the X8711A IoT Device Functional Test Solution

  • KS83302A WLAN b/g/n Signaling Measurement Suite KS83302A WLAN b/g/n Signaling Measurement Suite 

    KS83302A WLAN b/g/n Signaling Measurement Suite

    • WLAN b/g/n signaling Measurement Suite for the X8711A IoT Device Functional Test Solution

  • X8711A IoT Device Functional Test Solution X8711A IoT Device Functional Test Solution 

    X8711A IoT Device Functional Test Solution

    • Over-the-air signaling functional test solution for IoT device
    • Quantitative measurements: Input Power measurement, receiver sensitivity and Packet Error Rate (PER) measurements
    • Integrated solution with hardware and software which are easy to setup and use

Data Acquisition - DAQ [Discontinued]
Product support information for your discontinued and obsolete Data Acquisition - DAQ