Here’s the page we think you wanted. See search results instead:

 

Discutez avec un expert

Compare Products

Data Generators & Analyzer

View Product Collection Details

Les prix sont susceptibles de fluctuer sans préavis.

Select Features

6 of 6 product matches

Sort:
Product Channels Frequency Range Data Capabilities
81133A Pulse Pattern Generator, 3.35 GHz, single channel 81133A Pulse Pattern Generator, 3.35 GHz, single channel
1 15 MHz - 3.35 GHz 12 MBit / channel;  PRBS 2^n-1, n=5, 6,...15, 23, 31; RZ, NRZ, DNRZ, R1
81134A Pulse Pattern Generator, 3.35 GHz, dual-channel 81134A Pulse Pattern Generator, 3.35 GHz, dual-channel
2 15 MHz - 3.35 GHz 12 MBit / channel; PRBS 2^n-1, n=5,6,...15,23,31; RZ, NRZ, DNRZ, R1
81150A Pulse Function Arbitrary Noise Generator 81150A Pulse Function Arbitrary Noise Generator
n/a 120 MHz pulse, 240 MHz sine yes
81160A Pulse Function Arbitrary Noise Generator 81160A Pulse Function Arbitrary Noise Generator
1 or 2 330 MHz pulse, 500 MHz sine yes
M8020A J-BERT High-Performance BERTs M8020A J-BERT High-Performance BERTs
n/a n/a n/a
N4974A PRBS Generator 44 Gb/s N4974A PRBS Generator 44 Gb/s
n/a n/a n/a