Here’s the page we think you wanted. See search results instead:

 

Contactar a un Experto

Data Generators & Analyzer

Digital sources for functional and parametric tests.

Whether you require powerful pulses for the latest generation of laser diodes, need to characterize a high-speed serial bus device at the physical layer or need to get a detailed insight into your systems’ signal integrity.

Keysight Technologies offers a comprehensive portfolio containing

  • 1 – 2 channel Pulse Pattern Generator up to 3.35 GHz
  • Parallel BERT and Data Generator up to 28 GB/s.

Compare All Data Generators & Analyzers (6)

Find a Data Generator or Analyzer

Productos y Soluciones Relacionados

  • J-BERT N4903B high-performance serial BERT N4903B J-BERT high-performance serial BERT up to 7 Gb/s and 12.5 Gb/s with complete jitter tolerance [Ya no se fabrica] 

    N4903B J-BERT high-performance serial BERT up to 7 Gb/s and 12.5 Gb/s with complete jitter tolerance [Ya no se fabrica]

    • Data rates 150Mb/s to 7Gb/s or to 12.5Gb/s pattern generator and error detector
    • >0.5UI calibrated, compliant and integrated jitter injection
    • Built-in clock data recovery
    • 2 adjustable data outputs with independent PRBS

  • no image available PRBS Generators 

    PRBS Generators

    • The Keysight PRBS generators cover a data rate range from 0.05 Gb/s to 56 Gb/s
    • They also cover a data output amplitude range from 200 mV to 1.6 V.

Accessories

  • no image available Transition Time Converters 

    Transition Time Converters

    • Designed to reduce signal transition times
    • Ensures very low signal reflection far beyond the 3 dB point.
    • The converters are fitted with two SMA connectors, one male, one female.

Data Generators/Analyzers & Accessories [Ya no se comercializa]
Product support information for your discontinued and obsolete Data Generator / Analyzer Platforms and Accessories.