Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Waveguide Accessories

Keysight offers a complete line of waveguide accessories that cover frequency bands between 8.2 GHz and 110 GHz, for use in the following applications: Interconnecting coaxial-waveguide systems, measuring reflection coefficient, insertion loss, and transfer characteristics, detecting RF power, sampling high power, reducing mismatch, terminating waveguide systems, extending your spectrum analyzer's dynamic range, and isolating load reflection from system reflection.

  • Waveguide Adapters Waveguide Adapters 

    Waveguide Adapters

    • Waveguide Adapters

  • Waveguide Detectors Waveguide Detectors 

    Waveguide Detectors

    These GaAS planar-doped barrier diode detectors have standard negative output polarity.

  • E281CS In-Line Coaxial-to-Waveguide Adapter, 1.0 mm (f) to WR-12, 60 to 90 GHz E281CS In-Line Coaxial-to-Waveguide Adapter, 1.0 mm (f) to WR-12, 60 to 90 GHz 

    E281CS In-Line Coaxial-to-Waveguide Adapter, 1.0 mm (f) to WR-12, 60 to 90 GHz

    • Insertion loss (typical): 0.7 dB
    • Return loss (typical): 16 dB
    • Maximum CW power: 10 W

  • E281DS In-Line Coaxial-to-Waveguide Adapter, 1.0 mm (m) to WR-12, 60 to 90 GHz E281DS In-Line Coaxial-to-Waveguide Adapter, 1.0 mm (m) to WR-12, 60 to 90 GHz 

    E281DS In-Line Coaxial-to-Waveguide Adapter, 1.0 mm (m) to WR-12, 60 to 90 GHz

    • Insertion loss (typical): 0.7 dB
    • Return loss (typical): 16 dB
    • Maximum CW power: 10 W