Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

VME System Electronics

Keysight VME electronics give the highest performance available in a laser interferometer system. Choose from a variety of axis and compensation boards.

Compare All VME System Electronics (3)

  • N1225A Four-Channel High-Resolution Laser Axis Board N1225A Four-Channel High-Resolution Laser Axis Board (1) 

    N1225A Four-Channel High-Resolution Laser Axis Board

    The N1225A is a 6U size VME Board with integrated fiber optic receivers for laser interferometry. It receives light from the system optics and outputs high resolution position data over VMEbus, LAN, and rows A and C on the VME P2 connector.

  • 10897D High-Resolution VMEbus Laser Axis Board 10897D High-Resolution VMEbus Laser Axis Board (1) 

    10897D High-Resolution VMEbus Laser Axis Board

    The 10897D High-resolution VMEbus laser axis board provides excellent resolution of up to 0.3 nm with a high resolution interferometer.

  • 10898D 2-Axis High-Resolution Laser Axis Board for VME 10898D 2-Axis High-Resolution Laser Axis Board for VME (1) 

    10898D 2-Axis High-Resolution Laser Axis Board for VME

    The 10898D 2-axis high-resolution laser axis board provides the same resolution as the Keysight 10897D high-resolution laser axis board with increased slew rates and reduced noise.