Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Temperature Sensors and Probes

From making general temperature measurements to measuring the surface temperature on PC boards, the Keysight line of temperature measurement accessories can fit your needs.

  • 34307A Thermocouple Kit 34307A Thermocouple Kit 

    34307A Thermocouple Kit

    • 10 J-type thermocouples
    • 180 cm (72 inches) long

  • 34308A Thermistor Kit 34308A Thermistor Kit 

    34308A Thermistor Kit

    • Qty 5, 0 to 75 degrees C Thermisters
    • Interchangeability: 0.1 degrees C
    • Termination: bare wire
    • 0.095” Diameter Max (2.4mm)
    • 32 AWG Tinned solid copper wire: 3.0”Min. (76 mm)

  • E2308A Thermistor Temperature Probe E2308A Thermistor Temperature Probe 

    E2308A Thermistor Temperature Probe

    The Keysight E2308A is a general purpose temperature probe.

  • 34152A PT100/RTD 4-Wire Class A Sensor Kit 34152A PT100/RTD 4-Wire Class A Sensor Kit 

    34152A PT100/RTD 4-Wire Class A Sensor Kit

    The PT100/RTD 4-Wire Class A sensor kit consists of a 4-wire PT100 RTD temperature sensor and two black dual banana plugs.

  • 34153A PT100/RTD 4-Wire Class A Sensor Elements 34153A PT100/RTD 4-Wire Class A Sensor Elements 

    34153A PT100/RTD 4-Wire Class A Sensor Elements

    The PT100/RTD 4-Wire Class A sensor elements product consists of quantity five 4-wire PT100 RTD temperature sensor elements used for the 34152A.

  • U1180A Temperature Sensors and Probes U1180A Temperature Sensors and Probes 

    U1180A Temperature Sensors and Probes

    Thermocouple adapter and lead kit for U series handheld digital multimeters.

  • U1181A Immersion Temperature Probe U1181A Immersion Temperature Probe 

    U1181A Immersion Temperature Probe

    U1181A Immersion Temperature Probe for U Series handheld digital multimeters

  • U1182A Industrial Surface Temperature Probe U1182A Industrial Surface Temperature Probe 

    U1182A Industrial Surface Temperature Probe

    U1182A Industrial Surface Temperature Probe for U Series handheld digital multimeters

  • U1183A Air Temperature Probe U1183A Air Temperature Probe 

    U1183A Air Temperature Probe

    U1183A Air Temperature Probe for U Series handheld digital multimeters

  • U1184A Temperature Probe Adapter U1184A Temperature Probe Adapter 

    U1184A Temperature Probe Adapter

    U1184A Temperature Probe Adapter for U Series handheld digital multimeters

  • U1185A Thermocouple (J-Type) and Temperature Probe Adapter U1185A Thermocouple (J-Type) and Temperature Probe Adapter 

    U1185A Thermocouple (J-Type) and Temperature Probe Adapter

    U1185A Thermocouple (J-Type) and Temperature Probe Adapter for U Series handheld digital multimeters

  • U1186A Thermocouple (K-Type) and Temperature Probe Adapter U1186A Thermocouple (K-Type) and Temperature Probe Adapter 

    U1186A Thermocouple (K-Type) and Temperature Probe Adapter

    U1186A Thermocouple (K-Type) and Temperature Probe Adapter for U Series handheld digital multimeters

  • U1188A Thermocouple (K-Type) U1188A Thermocouple (K-Type) 

    U1188A Thermocouple (K-Type)

    K-Type thermocouple for U1194A clamp meter