Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

RF & Microwave Electromechanical Switches

View Product Collection Details

Prices are subject to change without notice.

Select Features

4 of 86 product matches

Sort:
Product Frequency Range Switch Type Switch Configuration Switching Speed (ms) Terminated/Unterminated Isolation Life Cycle Power Handling (average)
L7222C Coaxial Transfer Switch, DC to 26.5 GHz L7222C Coaxial Transfer Switch, DC to 26.5 GHz
DC to 26.5 GHz Transfer Switch DPDT 15 n/a 57 dB at 26.5 GHz 2 million 1 W
87222E Coaxial Transfer Switch, DC to 50 GHz 87222E Coaxial Transfer Switch, DC to 50 GHz
DC to 50 GHz Transfer Switch DPDT 15 n/a 60 dB at 50 GHz 5 million 1 W
87222C Coaxial Transfer Switch, DC to 26.5 GHz 87222C Coaxial Transfer Switch, DC to 26.5 GHz
DC to 26.5 GHz Transfer Switch DPDT 15 n/a 67 dB at 26.5 GHz 5 million 1 W
87222D Coaxial Transfer Switch, DC to 40 GHz 87222D Coaxial Transfer Switch, DC to 40 GHz
DC to 40 GHz Transfer Switch DPDT 15 n/a 60 dB at 40 GHz 5 million 1 W