Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Single-Pole Double-Throw Switches - SPDT

 Keysight SPDT Switch

High Performance Electromechanical Single Pole Double Throw (SPDT) Switch

The Keysight Technologies high-performance electromechanical coaxial switches provide reliable switching in signal routing, switch matrices and ATE systems. With 0.03 dB insertion loss repeatability at 40 GHz guaranteed up to 5 million cycles (10 million cycles typical) and exceptional isolation, Keysight high-performance switches provide the performance you need from DC to 67 GHz.

These SPDT switches can be used to route signals from input to two output paths. The SPDT is a subset of the Multiport Switch.

Superior performance with guaranteed specifications to 67 GHz

  • Guaranteed performance
    • < 0.03 dB insertion loss repeatability at 40 GHz
    • guaranteed for 5 million cycles
  • Long operating life
    • 10 million cycles (typical)
  • High isolation
    • Typically > 70 dB at 67 GHz
  • Broad frequency range
    • DC to 4, 20, 26.5, 40, 50 and 67 GHz
       

Compare All SPDT Switches (16)

Find an Electromechanical Switch

  • 8761A Coaxial Switch, DC to 18 GHz, SPDT, 12 to 15 V 8761A Coaxial Switch, DC to 18 GHz, SPDT, 12 to 15 V (1) 

    8761A Coaxial Switch, DC to 18 GHz, SPDT, 12 to 15 V

    The Keysight 8761A is a single-pole, double-throw coaxial switch with excellent electrical and mechanical characteristics for 50 ohm.

  • 8761B Coaxial Switch, DC to 18 GHz, SPDT, 24 to 30 V 8761B Coaxial Switch, DC to 18 GHz, SPDT, 24 to 30 V (1) 

    8761B Coaxial Switch, DC to 18 GHz, SPDT, 24 to 30 V

    The Keysight 8761B is a single-pole, double-throw coaxial switch with excellent electrical and mechanical characteristics for 50 ohm.

  • 8762A Coaxial Switch, DC to 4 GHz, SPDT 8762A Coaxial Switch, DC to 4 GHz, SPDT (1) 

    8762A Coaxial Switch, DC to 4 GHz, SPDT

    The 8762A is a single-pole double-throw switch with high isolation, from more than 100dB to 4 GHz.

  • 8762B Coaxial Switch, DC to 18 GHz, SPDT 8762B Coaxial Switch, DC to 18 GHz, SPDT (1) 

    8762B Coaxial Switch, DC to 18 GHz, SPDT

    The 8762B is a single pole double-throw switch with high isolation, from at least 90dB to 18 GHz.

  • 8762C Coaxial Switch, DC to 26.5 GHz, SPDT 8762C Coaxial Switch, DC to 26.5 GHz, SPDT (1) 

    8762C Coaxial Switch, DC to 26.5 GHz, SPDT

    The Keysight 8762C is a single pole double-throw switch with high isolation, >50 dB to 26.5 GHz.

  • 8762F Coaxial Switch, DC to 4 GHz, SPDT, 75 Ohms 8762F Coaxial Switch, DC to 4 GHz, SPDT, 75 Ohms (1) 

    8762F Coaxial Switch, DC to 4 GHz, SPDT, 75 Ohms

    The Keysight 8762F brings a new standard of performance to 75-ohm coaxial components.

  • 8765A Coaxial Switch, DC to 4 GHz, SPDT 8765A Coaxial Switch, DC to 4 GHz, SPDT (1) 

    8765A Coaxial Switch, DC to 4 GHz, SPDT

    The Keysight 8765 family of switches is designed for microwave instrumentation and ATE systems.

  • 8765B Coaxial Switch, DC to 20 GHz, SPDT 8765B Coaxial Switch, DC to 20 GHz, SPDT (1) 

    8765B Coaxial Switch, DC to 20 GHz, SPDT

    The Keysight 8765 family of switches is designed for microwave instrumentation and ATE systems.

  • 8765C Coaxial Switch, DC to 26.5 GHz, SPDT 8765C Coaxial Switch, DC to 26.5 GHz, SPDT (1) 

    8765C Coaxial Switch, DC to 26.5 GHz, SPDT

    The Keysight 8765 family of switches is designed for microwave instrumentation and ATE systems.

  • 8765D Coaxial Switch, DC to 40 GHz, SPDT 8765D Coaxial Switch, DC to 40 GHz, SPDT (1) 

    8765D Coaxial Switch, DC to 40 GHz, SPDT

    The Keysight 8765 family of switches is designed for microwave instrumentation and ATE systems and features excellent electrical and mechanical