Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Compare Products

RF & Microwave Electromechanical Switches

View Product Collection Details

Prices are subject to change without notice.

Select Features

16 of 86 product matches

Sort:
Product Frequency Range Switch Type Switch Configuration Switching Speed (ms) Terminated/Unterminated Isolation Life Cycle Power Handling (average)
U1810B USB Coaxial Switch, DC to 18 GHz, SPDT U1810B USB Coaxial Switch, DC to 18 GHz, SPDT
DC to 18 GHz USB switch SPDT 15 ms Unterminated 70 db to 18 GHz 2 million 2 W
N1812UL 5-Port Coaxial Switch, DC up to 26.5 GHz N1812UL 5-Port Coaxial Switch, DC up to 26.5 GHz
DC to 4/20/26.5/40/50/67 GHz Bypass Switch 5-ports 15 Unterminated 70 dB at 67 GHz 5 million 2 W
N1811TL 4-Port Coaxial Switch, DC up to 26.5 GHz N1811TL 4-Port Coaxial Switch, DC up to 26.5 GHz
DC to 4/20/26.5/40/50/67 GHz Bypass Switch 4-ports 15 Terminated 70 dB at 67 GHz 5 million 1 W
N1810UL Coaxial Switch, DC up to 26.5 GHz, SPDT N1810UL Coaxial Switch, DC up to 26.5 GHz, SPDT
DC to 4/20/26.5/40/50/67 GHz SPDT SPDT 15 Unterminated 70 dB at 67 GHz 2 million 2 W
N1810TL Coaxial Switch, DC up to 26.5 GHz, SPDT N1810TL Coaxial Switch, DC up to 26.5 GHz, SPDT
DC to 4/20/26.5/40/50/67 GHz SPDT SPDT 15 Terminated 70 dB at 67 GHz 2 million 1 W
8765F Coaxial Switch, DC to 4 GHz, SPDT, 75 Ohms 8765F Coaxial Switch, DC to 4 GHz, SPDT, 75 Ohms
DC to 4 GHz SPDT SPDT 15 Unterminated 90 dB at 4 GHz 5 million 2 W
8765D Coaxial Switch, DC to 40 GHz, SPDT 8765D Coaxial Switch, DC to 40 GHz, SPDT
DC to 40 GHz SPDT SPDT 15 Unterminated 50 dB at 40 GHz 5 million 2 W
8762A Coaxial Switch, DC to 4 GHz, SPDT 8762A Coaxial Switch, DC to 4 GHz, SPDT
DC to 4 GHz SPDT SPDT 30 Terminated 100 dB at 4 GHz 1 million 1 W
8761B Coaxial Switch, DC to 18 GHz, SPDT, 24 to 30 V 8761B Coaxial Switch, DC to 18 GHz, SPDT, 24 to 30 V
DC to 18 GHz SPDT SPDT 50 Unterminated 45 dB at 18 GHz 1 million 10 W
8761A Coaxial Switch, DC to 18 GHz, SPDT, 12 to 15 V 8761A Coaxial Switch, DC to 18 GHz, SPDT, 12 to 15 V
DC to 18 GHz SPDT SPDT 50 Unterminated 45 dB at 18 GHz 1 million 10 W
8765C Coaxial Switch, DC to 26.5 GHz, SPDT 8765C Coaxial Switch, DC to 26.5 GHz, SPDT
DC to 26.5 GHz SPDT SPDT 15 Unterminated 60 dB at 26.5 GHz 5 million 2 W
8765B Coaxial Switch, DC to 20 GHz, SPDT 8765B Coaxial Switch, DC to 20 GHz, SPDT
DC to 20 GHz SPDT SPDT 15 Unterminated 90 dB at 20 GHz 5 million 2 W
8765A Coaxial Switch, DC to 4 GHz, SPDT 8765A Coaxial Switch, DC to 4 GHz, SPDT
DC to 4 GHz SPDT SPDT 15 Unterminated 100 dB at 4 GHz 5 million 2 W
8762F Coaxial Switch, DC to 4 GHz, SPDT, 75 Ohms 8762F Coaxial Switch, DC to 4 GHz, SPDT, 75 Ohms
DC to 4 GHz SPDT SPDT 30 Terminated 100 dB at 4 GHz 1 million 1 W
8762C Coaxial Switch, DC to 26.5 GHz, SPDT 8762C Coaxial Switch, DC to 26.5 GHz, SPDT
DC to 26.5 GHz SPDT SPDT 30 Terminated 50 dB at 26.5 GHz 1 million 1 W
8762B Coaxial Switch, DC to 18 GHz, SPDT 8762B Coaxial Switch, DC to 18 GHz, SPDT
DC to 18 GHz SPDT SPDT 30 Terminated 90 dB at 18 GHz 1 million 1 W