Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Matrix Switches

These matrix switches consist of 6 ports which can be individually connected via internal microwave switches to form an RF path. They can be configured for blocking 1 x 5, 2 x 4, or 3 x 3 switching applications.

Compare All Matrix Switches (2)

Find an Electromechanical Switch

1-11 of 11

Sort:
Power Handling Capability of Electromechanical Switches
This application note discusses the power handling of the hot switching and cold switching of EM switches.

Application Note 2019-02-13

87406B Coaxial Matrix Switch Product Overview
This 12 page technical overview contains product description,top line specs, and ordering information for high performance multiport switches for microwave and RF instrumentation and systems.

Technical Overview 2017-12-01

PDF PDF 1.52 MB
87606B Coaxial Matrix Switch Product Overview
This document contains product description, top line specs and ordering information for high performance multiport switches for microwave and RF instrumentation and systems. Additional model #: 11713A,87104,87106.

Data Sheet 2016-02-09

PDF PDF 964 KB
RF and Microwave Switch Selection Guide
This guide provides comprehensive information on Keysight’s RF/microwave switches and drivers. It includes important parameters and easy-to-use selection tables with detailed product specifications.

Selection Guide 2014-07-07

High Performance Electromechanical Matrix Switches Quick Fact Sheet
This two-page quick fact sheet highlights the key features and specifications for Electromechanical Matrix Switches.

Promotional Materials 2012-06-19

PDF PDF 276 KB
RF & Microwave Switch Family
This flyer provides a brief overview and specifications on all Keysight RF & Microwave electromechanical and solid state switches.

Brochure 2007-07-26

PDF PDF 340 KB
How Operating Life and Repeatability of Keysight’s EM Switches Minimize System Uncertainty
This application note discusses the effects of operating life and repeatability on coaxial electromechanical switches.

Application Note 2007-04-09

11713A Attenuator/Switch Driver Operating and Service Manual
11713A Attenuator/Switch Driver Operating and Service Manual

User Manual 2001-11-09

How to Drive the Keysight Microwave Matrix and Transfer Switch via the E8483A Microwave Switch...
The Keysight E8483A contains the control, drive, and power circuitry for controlling both microwave switches and step attenuators. Any combination of up to six devices (switches or attenuators) can be controlled by an E8483A. This Product Note covers how to drive microwave matrices and transfer...

Application Note 2001-05-16

PDF PDF 501 KB
RF/Microwave Switch Overview
This is a brief review of key specifications for Keysight switches and switch matrices.

Technical Overview 2000-12-07

PDF PDF 51 KB
Switch Attenuator Drivers Configuration Guide

Configuration Guide 2000-11-30

PDF PDF 782 KB