Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Multiport Switches

Keysight’s NEW single-pole-four-throw (SP4T) and single-pole-six-throw (SP6T) multiport switches offer a full selection configuration from DC to 50/54/67 GHz. Enable higher density signal routing application for multiport/multi-DUT testing.

Keysight’s single-pole-eight-throw (SP8T) and single-pole-ten-throw (SP10T) multiport switches offer a full selection configuration from DC to 26.5 GHz. Enable higher density signal routing application for multiport/multi-DUT testing.

These multiport switches can be used in many different applications. The switches allow a single input and multiple (three or more) output paths. The single-pole double-throw (SPDT) switch is a subset of the multiport switch.

Keysight's L Series electromechanical switches reduce measurement uncertainty for 2 million cycles with a guaranteed 0.03 dB insertion loss repeatability and unmatched isolation. These economically-priced, high-performance switches offer full selection of switch configurations from DC up to 26.5 GHz. Select a frequency range below to find out more about the different L-Series switches.

Learn more about RF and Microwave Electromechanical Switches

Compare All Multiport Switches (45)

Find an Electromechanical Switch

1-25 of 44

Sort:
U7106E/F/N SP6T Multiport Coaxial Switch 3D model, STEP Format
U7106E/F/N SP6T Multiport Coaxial Switch 3D model, STEP Format

Technical Overview 2021-01-13

ZIP ZIP 413 KB
U7104E/F/N SP4T Multiport Coaxial Switch 3D model, STEP Format
U7104E/F/N SP4T Multiport Coaxial Switch 3D model, STEP Format

Technical Overview 2021-01-13

ZIP ZIP 350 KB
Keysight U7108x and U7110x Series Coaxial Multiport Switches Operating and Service Manual
Provides you an overview of Keysight U7108x and U7110x series coaxial multiport switches.

Quick Start Guide 2021-01-11

PDF PDF 879 KB
U7110A/B/C SP10T Multiport Coaxial Switch 3D model, STEP Format
U7110A/B/C SP10T Multiport Coaxial Switch 3D model, STEP Format

Technical Overview 2020-10-01

ZIP ZIP 653 KB
U7108A/B/C SP8T Multiport Coaxial Switch 3D model, STEP Format
U7108A/B/C SP8T Multiport Coaxial Switch 3D model, STEP Format

Technical Overview 2020-10-01

ZIP ZIP 599 KB
U7108A/B/C and U7110A/B/C Multiport Electromechanical Coaxial Switches
The Keysight U7108A/B/C SP8T and U7110A/B/C SP10T EM multiport switches provide the performance, reliability and higher density switches required for multi-DUTs or multi-channel DUTs testing applications. They are suitable for automated test and measurement, signal monitoring, and routing applications. Innovative and rigorous design with stringent manufacturing specifications testing allows the switches to meet the requirements for highly repeatable switching elements in test instruments and switching interfaces.

Technical Overview 2020-09-15

8710x Series Coaxial Multiport Switches Operating and Service Manual
8710x Series Coaxial Multiport Switches Operating and Service Manual.

Service Manual 2019-05-21

PDF PDF 957 KB
Keysight L-Series Coaxial Multiport Switches Operating and Service Manual
Keysight L-Series Coaxial Multiport Switches Operating and Service Manual

Service Manual 2019-05-21

PDF PDF 297 KB
Power Handling Capability of Electromechanical Switches
This application note discusses the power handling of the hot switching and cold switching of EM switches.

Application Note 2019-02-13

RF & Microwave Test Accessories 75-Ohm Test Accessories
This 2-page document describes Keysight's product offering for 75-ohm applications.

Brochure 2017-12-01

PDF PDF 478 KB
8768M Multiport Coaxial Switch 3D model, STEP Format
This is a STEP format 3D Model of the 8768M

Technical Overview 2017-11-22

ZIP ZIP 232 KB
8769M Multiport Coaxial Switch 3D model, STEP Format
This is a STEP format 3D Model of the 8769M

Technical Overview 2017-11-22

ZIP ZIP 426 KB
8767M Multiport Coaxial Switch 3D model, STEP Format
This is a STEP format 3D Model of the 8767M

Technical Overview 2017-11-22

ZIP ZIP 227 KB
8769K Multiport Coaxial Switch 3D model, STEP Format
This is a STEP format 3D Model of the 8769K with DC connector option 060

Technical Overview 2017-11-22

ZIP ZIP 302 KB
8769K Multiport Coaxial Switch 3D model, STEP Format
This is a STEP format 3D Model of the 8769K with DC connector option 016

Technical Overview 2017-11-22

ZIP ZIP 308 KB
8767K Multiport Coaxial Switch 3D model, STEP Format
This is a STEP format 3D Model of the 8767K Multiport Coaxial Switch 3D model with DC connector option 060

Technical Overview 2017-10-27

ZIP ZIP 230 KB
8768K Multiport Coaxial Switch 3D model, STEP Format
This is a STEP format 3D Model of the 8768K with DC connector option 016

Technical Overview 2017-10-27

ZIP ZIP 290 KB
8767K Multiport Coaxial Switch 3D model, STEP Format
This is a STEP format 3D Model of8767K Multiport Coaxial Switch with DC connector option 016

Technical Overview 2017-10-27

ZIP ZIP 249 KB
8768K Multiport Coaxial Switch 3D model, STEP Format
This is a STEP format 3D Model of the 8768K Multiport Coaxial Switch with DC connector option 060

Technical Overview 2017-10-27

ZIP ZIP 252 KB
SP4T Multiport Coaxial Switch 3D model, STEP Format
This is a STEP format 3D Model of the 87104A/B/C/D, 87104P/Q/R, 87204A/B/C, L7104A/B/C and L7204A/B/C with DC connector option 100

Technical Overview 2017-05-02

ZIP ZIP 1.03 MB
SP4T Multiport Coaxial Switch 3D model, STEP Format
This is a STEP format 3D Model of the 87104A/B/C/D, 87104P/Q/R, 87204A/B/C, L7104A/B/C and L7204A/B/C with DC connector option 161

Technical Overview 2017-04-27

ZIP ZIP 213 KB
SP6T Multiport Coaxial Switch 3D model, STEP Format
This is a STEP format 3D Model of the 87106A/B/C/D, 87106P/Q/R, 87206A/B/C, L7106A/B/C and L7206A/B/C with DC connector option 100

Technical Overview 2017-04-27

ZIP ZIP 205 KB
SP6T Multiport Coaxial Switch 3D model, STEP Format
This is a STEP format 3D Model of the 87106A/B/C/D, 87106P/Q/R, 87206A/B/C, L7106A/B/C and L7206A/B/C with DC connector option 161

Technical Overview 2017-04-27

ZIP ZIP 214 KB
L Series Multiport Electromechanical Coaxial Switches - Technical Overview
This technical overview of the economically-priced L7104A/BC and L7106A/B/C terminated and L7204A/BC and L7206A/B/C unterminated multiport coaxial switches, DC to 26.5 GHz, provides a product overview, description, applications, specifications and ordering information.

Technical Overview 2016-04-26

Switching Solutions for Multi-Lane BERT Testing - Application Note
This application note addresses the use of switching solutions, degradations that might be encountered, and the methods to overcome them.

Application Note 2015-10-07

1 2 Next