Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Multiport Switches

Keysight’s NEW single-pole-four-throw (SP4T) and single-pole-six-throw (SP6T) multiport switches offer a full selection configuration from DC to 50/54/67 GHz. Enable higher density signal routing application for multiport/multi-DUT testing.

Keysight’s single-pole-eight-throw (SP8T) and single-pole-ten-throw (SP10T) multiport switches offer a full selection configuration from DC to 26.5 GHz. Enable higher density signal routing application for multiport/multi-DUT testing.

These multiport switches can be used in many different applications. The switches allow a single input and multiple (three or more) output paths. The single-pole double-throw (SPDT) switch is a subset of the multiport switch.

Keysight's L Series electromechanical switches reduce measurement uncertainty for 2 million cycles with a guaranteed 0.03 dB insertion loss repeatability and unmatched isolation. These economically-priced, high-performance switches offer full selection of switch configurations from DC up to 26.5 GHz. Select a frequency range below to find out more about the different L-Series switches.

Learn more about RF and Microwave Electromechanical Switches

Compare All Multiport Switches (45)

Find an Electromechanical Switch

  • U7104E Multiport Electromechanical Switch, DC to 50 GHz, SP4T U7104E Multiport Electromechanical Switch, DC to 50 GHz, SP4T (1) 

    U7104E Multiport Electromechanical Switch, DC to 50 GHz, SP4T

    Keysight 50 GHz, SP4T multiport electromechanical switches provide superior RF performance with higher port count for multi-port or multi-DUT testing signal routing applications.

  • U7104F Multiport Electromechanical Switch, DC to 67 GHz, SP4T U7104F Multiport Electromechanical Switch, DC to 67 GHz, SP4T (1) 

    U7104F Multiport Electromechanical Switch, DC to 67 GHz, SP4T

    Keysight 67 GHz, SP4T multiport electromechanical switches provide superior RF performance with higher port count for multi-port or multi-DUT testing signal routing applications.

  • U7104N Multiport Electromechanical Switch, DC to 54 GHz, SP4T U7104N Multiport Electromechanical Switch, DC to 54 GHz, SP4T (1) 

    U7104N Multiport Electromechanical Switch, DC to 54 GHz, SP4T

    Keysight 54 GHz, SP4T multiport electromechanical switches provide superior RF performance with higher port count for multi-port or multi-DUT testing signal routing applications.

  • U7106E Multiport Electromechanical Switch, DC to 50 GHz, SP6T U7106E Multiport Electromechanical Switch, DC to 50 GHz, SP6T (1) 

    U7106E Multiport Electromechanical Switch, DC to 50 GHz, SP6T

    Keysight 50 GHz, SP6T multiport electromechanical switches provide superior RF performance with higher port count for multi-port or multi-DUT testing signal routing applications.

  • U7106F Multiport Electromechanical Coaxial Switch, DC to 67 GHz, SP6T U7106F Multiport Electromechanical Coaxial Switch, DC to 67 GHz, SP6T (1) 

    U7106F Multiport Electromechanical Coaxial Switch, DC to 67 GHz, SP6T

    Keysight 67 GHz, SP6T multiport electromechanical switches provide superior RF performance with higher port count for multi-port or multi-DUT testing signal routing applications.

  • U7106N Multiport Electromechanical Switch, DC to 54 GHz, SP6T U7106N Multiport Electromechanical Switch, DC to 54 GHz, SP6T (1) 

    U7106N Multiport Electromechanical Switch, DC to 54 GHz, SP6T

    Keysight 54 GHz, SP10T multiport electromechanical switches provide superior RF performance with higher port count for multi-port or multi-DUT testing signal routing applications.

  • U7108A Multiport Electromechanical Switch, DC to 9 GHz, SP8T U7108A Multiport Electromechanical Switch, DC to 9 GHz, SP8T (1) 

    U7108A Multiport Electromechanical Switch, DC to 9 GHz, SP8T

    Keysight 9 GHz, SP8T multiport electromechanical switches provide superior RF performance with higher port count for multi-port or multi-DUT testing signal routing applications.

  • U7108B Multiport Electromechanical Switch, DC to 20 GHz, SP8T U7108B Multiport Electromechanical Switch, DC to 20 GHz, SP8T (1) 

    U7108B Multiport Electromechanical Switch, DC to 20 GHz, SP8T

    Keysight 20 GHz, SP8T multiport electromechanical switches provide superior RF performance with higher port count for multi-port or multi-DUT testing signal routing applications.

  • U7108C Multiport Electromechanical Switch, DC to 26.5 GHz, SP8T U7108C Multiport Electromechanical Switch, DC to 26.5 GHz, SP8T (1) 

    U7108C Multiport Electromechanical Switch, DC to 26.5 GHz, SP8T

    Keysight 26.5 GHz, SP8T multiport electromechanical switches provide superior RF performance with higher port count for multi-port or multi-DUT testing signal routing applications.

  • U7110A Multiport Electromechanical Switch, DC to 9 GHz, SP10T U7110A Multiport Electromechanical Switch, DC to 9 GHz, SP10T (1) 

    U7110A Multiport Electromechanical Switch, DC to 9 GHz, SP10T

    Keysight 9 GHz, SP10T multiport electromechanical switches provide superior RF performance with higher port count for multi-port or multi-DUT testing signal routing applications.