Bypass Switches
These bypass switches can be used to automatically insert or remove a test component from a signal path. The switches allow the user to "bypass" an active device.
For more information about Keysight Switches, please visit Electromechanical / Microwave / RF Switch pages.
Compare All Bypass Switches (6)
Find an Electromechanical Switch
-
8763A 4-Port Coaxial Switch, DC to 4 GHz (1)
8763A 4-Port Coaxial Switch, DC to 4 GHz
The Keysight 8763A multiport coaxial switch has four RF ports with one internal 50-ohm termination.
-
8763B 4-Port Coaxial Switch, DC to 18 GHz (1)
8763B 4-Port Coaxial Switch, DC to 18 GHz
The 8763B multiport coaxial switch has four RF ports with one internal 50-ohm termination.
-
8763C 4-Port Coaxial Switch, DC to 26.5 GHz (1)
8763C 4-Port Coaxial Switch, DC to 26.5 GHz
The Keysight 8763C multiport coaxial switch, dc to 26.5 GHz, has four RF ports with one internal 50 ohm termination.
-
8764A 5-Port Coaxial Switch, DC to 4 GHz (1)
8764A 5-Port Coaxial Switch, DC to 4 GHz
The 8764A is a five-port switch providing low SWR, low insertion loss and more than 100 dB isolation.
-
8764B 5-Port Coaxial Switch, DC to 18 GHz (1)
8764B 5-Port Coaxial Switch, DC to 18 GHz
The 8764B is a five-port switch providing low SWR, low insertion loss and more than 90 dB isolation.
-
8764C 5-Port Coaxial Switch, DC to 26.5 GHz (1)
8764C 5-Port Coaxial Switch, DC to 26.5 GHz
The 8764C is a five-port switch providing low SWR, low insertion loss and greater than 90 dB isolation up to 18 GHz.