- Home
- Products and Services
- Accessories
- Amplifiers and Preamplifiers
Amplifiers and Preamplifiers
Keysight offers an array of compact amplifiers designed for system designers and integrators. Our amplifiers provide power where you need it to recover system losses and to boost available power in RF and microwave ATE systems. Keysight amplifiers range from 10MHz up to 50 GHz. Additionally, we offer preamplifiers, designed to increase signal analyzer sensitivity for measuring low-level signals by reducing instrument noise figure and in turn, measurement uncertainty. Keysight preamplifiers range from 10 MHz up to 50 GHz.
Amplifiers and Preamplifiers
83018A Microwave System Amplifier, 2 GHz to 26.5 GHZ
83020A Microwave System Amplifier, 2 GHz to 26.5 GHz
83017A Microwave System Amplifier, 0.5 to 26.5 GHz
83006A Microwave System Amplifier, 10 MHz to 26.5 GHz
83050A Microwave System Amplifier, 2 GHz to 50 GHz
87415A Microwave System Amplifier, 2 GHz to 8 GHz
83051A Microwave System Amplifier, 45 MHz to 50 GHz
N4985A System Amplifiers
87405B Preamplifier, 10 MHz to 4 GHz
87405C Preamplifier, 100 MHz to 18 GHz
M9379A RF Amp Module
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility