Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Transition Time Converters

These converters have been designed to convert the transition times of instruments with fixed, fast transition times, to slower, fixed transition-times (150 ps, 250 ps, 500 ps, 1 ns, 2 ns); hence reducing the signal bandwidth. All transition-times are between 10% and 90% of amplitude.

The design of these converters ensures very low signal reflection far beyond the 3 dB point. Reducing the signal transition-times also increases the overall pulse-performance for overshoot/reflection sensitive applications. The converters are fitted with two SMA connectors, one male, one female.

Related Products & Solutions

  • no image available Data Generators + Analyzers 

    Data Generators + Analyzers

    Data Generators & Analyzers, test fixture, accessories...