Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Probes and Probe Accessories

These probes & accessories can be used with network analyzers & spectrum analyzers.

For more information about cable and accessories for use with network analyzers, please visit Network Analyzer Accessories.

  • 1134B InfiniiMax 7 GHz Probe 1134B InfiniiMax 7 GHz Probe 

    1134B InfiniiMax 7 GHz Probe

    • Bandwidth: 7 GHz
    • Dynamic range: +/- 2.5V
    • DC offset range: +/- 12V
    • Maximum input voltage: +/- 30V
       

  • 41800A Active Probe, 5 Hz to 500 MHz 41800A Active Probe, 5 Hz to 500 MHz 

    41800A Active Probe, 5 Hz to 500 MHz

    Active probe use with a network and spectrum analyzers for circuit signal analysis.

  • 85024A High-Frequency Probe, 300 kHz to 3 GHz 85024A High-Frequency Probe, 300 kHz to 3 GHz 

    85024A High-Frequency Probe, 300 kHz to 3 GHz

    • Easy to perform in-circuit measurements
    • Excellent frequency response and unity gain
    • High probe sensitivity
    • Low distortion levels
       

  • U1818A Active Differential Probe, 100 kHz to 7 GHz U1818A Active Differential Probe, 100 kHz to 7 GHz 

    U1818A Active Differential Probe, 100 kHz to 7 GHz

    High frequency active differential probe for in-circuit measurements.

  • U1818B Active Differential Probe, 100 kHz to 12 GHz U1818B Active Differential Probe, 100 kHz to 12 GHz 

    U1818B Active Differential Probe, 100 kHz to 12 GHz

    High frequency active differential probe for in-circuit measurements.

  • 10229A Hook Tip Adapter 10229A Hook Tip Adapter 

    10229A Hook Tip Adapter

    The 10229A hook tip adapter works with the 85024A high frequency probe