Compare Products
Power Meter & Power Sensor
Prices are subject to change without notice.
Select Features
select products to compare
44 of 44 product matches
Product | Channels | Power Range | Frequency Range | Speed | Compatible Power Sensors / Power Meters | Features | Connector Type |
---|---|---|---|---|---|---|---|
E8486A Waveguide Power Sensor
1 |
· Option 100: 1 μW to 100 mW (-30 to +20 dBm) |
· Option 200: 1 nW to 100 mW (-60 to +20 dBm) 60 GHz to 90 GHz |
n/a |
· N1913A/14A and E4418B/19B EPM power meters |
· N1911A/12A and N8262A P-series power meters · Maximum SWR: |
Option 100: <1.06 Option 200: <1.28 Waveguide flange: |
UG-387/U Flange, EIA WR-12 |
N432A Thermistor Power Meter
1 |
-30 dBm (1 uW) to +10 dBm (10 mW) |
100 kHz to 18 GHz |
Up to 3 readings/sec |
8478B and 478A |
• Measure average power |
Type-N (m) |
|
V8486A Waveguide Power Sensor
1 |
-30 to +20 dBm |
50 GHz to 75 GHz |
n/a |
· E4416A/17A EPM-P power meters |
· N1913A/14A and E4418B/19B EPM power meters · E1416A VXI power meters · N1911A/12A and N8262A P-series power meters Maximum SWR: <1.06 |
Waveguide Flange UG-385/U |
|
W8486A Waveguide Power Sensor
1 |
-30 to +20 dBm |
75 GHz to 110 GHz |
n/a |
· E4416A/17A EPM-P power meters |
· N1913A/14A and E4418B/19B EPM power meters · E1416A VXI power meters · N1911A/12A and N8262A P-series power meters Maximum SWR: <1.08 |
Waveguide Flange UG-387/U |
|
V3500A Handheld RF Power Meter
1 |
-63 dBm to +20 dBm |
10 MHz to 6 GHz |
Up to 23 readings per second at high speed mode |
n/a |
· Measure average power |
· Integrated power sensor and display Type-N |
|
N1913A EPM Series Single-Channel Power Meter
1 |
• U2000 Sensors -60 dBm to +44 dBm |
• N8480 Sensors -70 dBm to +44 dBm • 8480 Sensors -70 dBm to +44 dBm • Q/R/V/W8486A Sensors -30 dBm to +20 dBm • E441XA CW Sensors -70 dBm to +20 dBm • E9300 Sensors -60 dBm to +44 dBm • U2000 Sensors 9kHz to 24 GHz |
• N8480 Sensors 100kHz to 50 GHz • 8480 Sensors 10 MHz to 50 GHz • Q/R/V/W8486A Sensors 26.5 GHz to 110 GHz • E441XA CW Sensors 10 MHz to 33 GHz • E9300 Sensors 9 kHz to 24 GHz Up to 400 readings / second |
• U2000 Series |
• N8480 Series • 8480 Series • E4410A Series • E9300 Series (E9320 Series NOT supported) • Measure average power |
• Easy to use keypad and color display Several connector types are available, power sensors dependent |
|
L2051XA 10 MHz to 6 GHz LAN Wide Dynamic Range Average Power Sensor
![]() 1 |
-70 to +26 dBm |
10 MHz to 6 GHz |
Up to 50,000 readings/sec |
- |
Average, time selectivity in average mode |
N |
|
L2052XA 10 MHz to 18 GHz LAN Wide Dynamic Range Average Power Sensor
![]() 1 |
-70 to +26 dBm |
10 MHz to 18 GHz |
Up to 50,000 readings/sec |
- |
Average, time selectivity in average mode |
N |
|
N1914A EPM Series Dual-Channel Power Meter
2 |
• U2000 Sensors -60 dBm to +44 dBm |
• N8480 Sensors -70 dBm to +44 dBm • 8480 Sensors -70 dBm to +44 dBm • Q/R/V/W8486A Sensors -30 dBm to +20 dBm • E441XA CW Sensors -70 dBm to +20 dBm • E9300 Sensors -60 dBm to +44 dBm • U2000 Sensors 9kHz to 24 GHz |
• N8480 Sensors 100kHz to 50 GHz • 8480 Sensors 10 MHz to 50 GHz • Q/R/V/W8486A Sensors 26.5 GHz to 110 GHz • E441XA CW Sensors 10 MHz to 33 GHz • E9300 Sensors 9 kHz to 24 GHz Up to 200 readings / second on each channel |
• U2000 Series |
• N8480 Series • 8480 Series • E4410A Series • E9300 Series (E9320 Series NOT supported) • Measure average power |
• Easy to use keypad and color display Several connector types are available, power sensors dependent |
|
L2053XA 10 MHz to 33 GHz LAN Wide Dynamic Range Average Power Sensor
![]() 1 |
-70 to +26 dBm |
10 MHz to 33 GHz |
Up to 50,000 readings/sec |
- |
Average, time selectivity in average mode |
3.5mm |
|
L2061XA 10 MHz to 6 GHz LAN Wide Dynamic Range Average & Peak Power Sensor
![]() 1 |
-70 to +26 dBm |
10 MHz to 6 GHz |
Up to 50,000 readings/sec |
- |
Peak, average, peak-to-average power, time-gated and free run mode, pulse parameters analysis, pulse profiling |
N |
|
N1911A P-Series Single Channel Power Meter
1 |
• N1920 Sensors -35 to +20 dBm |
• E9320 Sensors -65 to +20 dBm • E9300 Sensors -60 to +44 dBm • E441XA Sensors -70 to +20 dBm • 8480 Sensors -70 to +44 dBm • Q/R/V/W8486A Sensors -30 dBm to +20 dBm • N8480 Sensors 100kHz to 50 GHz |
• 8480 Sensors 10 MHz to 50 GHz • Q/R/V/W8486A Sensors 26.5 GHz to 110 GHz • E441XA CW Sensors 10 MHz to 33 GHz • E9300 Sensors 9 kHz to 24 GHz • E9320 Sensors 50 MHz to 18 GHz • N192X Sensors 50 MHz to 40 GHz > 1500 readings/second |
• N8480 Series |
• 8480 Series • E441xA Series • E9320 Series • E9300 Series • N192xA Series · Peak, pk-to-avg, average power, rise/fall time measurements · Internal zeroing and calibration · 30 MHz video BW, 100 MSa/s continuous sampling |
Several connector types are available, power sensors dependent |
|
L2062XA 10 MHz to 18 GHz LAN Wide Dynamic Range Average & Peak Power Sensor
![]() 1 |
-70 to +26 dBm |
10 MHz to 18 GHz |
Up to 50,000 readings/sec |
- |
Peak, average, peak-to-average power, time-gated and free run mode, pulse parameters analysis, pulse profiling |
N |
|
L2063XA 10 MHz to 33 GHz LAN Wide Dynamic Range Average & Peak Power Sensor
![]() 1 |
-70 to +26 dBm |
10 MHz to 33 GHz |
Up to 50,000 readings/sec |
- |
Peak, average, peak-to-average power, time-gated and free run mode, pulse parameters analysis, pulse profiling |
3.5mm |
|
N1912A P-Series Dual Channel Power Meter
1 |
• N1920 Sensors -35 to +20 dBm |
• E9320 Sensors -65 to +20 dBm • E9300 Sensors -60 to +44 dBm • E441XA Sensors -70 to +20 dBm • 8480 Sensors -70 to +44 dBm • Q/R/V/W8486A Sensors -30 dBm to +20 dBm • N8480 Sensors 100kHz to 50 GHz |
• 8480 Sensors 10 MHz to 50 GHz • Q/R/V/W8486A Sensors 26.5 GHz to 110 GHz • E441XA CW Sensors 10 MHz to 33 GHz • E9300 Sensors 9 kHz to 24 GHz • E9320 Sensors 50 MHz to 18 GHz • N192X Sensors 50 MHz to 40 GHz > 1500 readings/second |
• N8480 Series |
• 8480 Series • E441xA Series • E9320 Series • E9300 Series • N192xA Series · Peak, pk-to-avg, average power, rise/fall time measurements · Internal zeroing and calibration · 30 MHz video BW, 100 MSa/s continuous sampling |
Several connector types are available, power sensors dependent |
|
U2053XA 10 MHz to 33 GHz USB Wide Dynamic Range Average Power Sensor
![]() 1 |
-70 to +26 dBm |
10 MHz to 33 GHz |
Up to 50,000 readings/sec |
- |
Average, time selectivity in average mode |
3.5mm |
|
U2063XA 10 MHz to 33 GHz USB Wide Dynamic Range Average & Peak Power Sensor
![]() 1 |
-70 to +26 dBm |
10 MHz to 33 GHz |
Up to 50,000 readings/sec |
- |
Peak, average, peak-to-average power, time-gated and free run mode, pulse parameters analysis, pulse profiling |
3.5mm |
|
N8262A P-Series Modular Power Meter (LXI Compliant)
2 |
• N1920 Sensors -35 to +20 dBm |
• E9300 Sensors -60 to +44 dBm • E441XA Sensors -70 to +20 dBm • 8480 Sensors -70 to +44 dBm • Q/R/V/W8486A Sensors -30 dBm to +20 dBm •N8480 Sensors 100 kHz to 50 GHz |
•8480 Sensors 10 MHz to 50 GHz •Q/R/V/W8486A Sensors 26.5 GHz to 110 GHz •E441XA CW Sensors 10 MHz to 33 GHz •E9300 Sensors 9 kHz to 24 GHz •E9320 Sensors 50 MHz to 18 GHz •N192X Sensors 50 MHz to 40 GHz > 1500 readings/second |
• 8480 Series |
• E4410A Series • E9300 Series • N1920A Series · compact, slim, LXI-C compliant peak power meter · enables LAN-based automated measurements · N1911/12A features/programming codes compatible |
Several connector types are available, power sensors dependent |
|
E4416A EPM-P Series Single Channel Power Meter
1 |
• N8480 Sensors -70 dBm to +44 dBm |
• 8480 Sensors -70 dBm to +44 dBm • Q/R/V/W8486A Sensors -30 dBm to +20 dBm • E441XA CW Sensors -70 dBm to +20 dBm • E9300 Sensors -60 dBm to +44 dBm • E9320 Sensors -65 dBm to +20 dBm • N8480 Sensors 100kHz to 50 GHz |
• 8480 Sensors 10 MHz to 50 GHz • Q/R/V/W8486A Sensors 26.5 GHz to 110 GHz • E441XA CW Sensors 10 MHz to 33 GHz • E9300 Sensors 9 kHz to 24 GHz • E9320 Sensors 50 MHz to 18 GHz up to 1000 readings/sec |
• 8480 Series |
• E4410A Series • E9300 Series • E9320 Series measure peak, average and time-gated power |
Several connector types are available, power sensors dependent |
|
U2049XA 10 MHz to 6 GHz/33 GHz LAN Power Sensor
1 |
–70 to +20 dBm |
10 MHz to 6 GHz/33 GHz |
Up to 10,000 readings/sec |
- |
· Measure peak, average, peak-to-average power, time-gated and free run mode, pulse parameters analysis, pulse profiling |
3.5mm (m) |
|
U2044XA 10 MHz to 18 GHz USB Peak and Average Power Sensor
1 |
–70 to +26 dBm |
10 MHz to 18 GHz |
Up to 50,000 readings/sec |
- |
· Measure peak, average, peak-to-average power, time-gated and free run mode, pulse parameters analysis, pulse profiling |
N-type (m) |
|
U2043XA 10 MHz to 18 GHz USB Wide Dynamic Range Average Power Sensor
1 |
–70 to +26 dBm |
10 MHz to 18 GHz |
Up to 50,000 readings/sec |
- |
· Measure average, time selectivity in average mode |
N-type (m) |
|
U2042XA 10 MHz to 6 GHz USB Peak and Average Power Sensor
1 |
–70 to +26 dBm |
10 MHz to 6 GHz |
Up to 50,000 readings/sec |
- |
· Measure peak, average, peak-to-average power, time-gated and free run mode, pulse parameters analysis, pulse profiling |
N-type (m) |
|
U2041XA 10 MHz to 6 GHz USB Wide Dynamic Range Average Power Sensor
1 |
–70 to +26 dBm |
10 MHz to 6 GHz |
Up to 50,000 readings/sec |
- |
· Measure average, time selectivity in average mode |
N-type (m) |
|
U8487A 10 MHz – 50 GHz USB Thermocouple Power Sensor
1 |
-35 to +20 dBm |
10 MHz to 50 GHz |
Up to 900 readings/sec |
N1913A/N1914A, 8990B (with N1918A software installed) |
· Measure average power |
· Comes with free N1918A Power Panel Software n/a |
|
E4417A EPM-P Series Dual-Channel Power Meter
2 |
• N8480 Sensors -70 dBm to +44 dBm |
• 8480 Sensors -70 dBm to +44 dBm • Q/R/V/W8486A Sensors -30 dBm to +20 dBm • E441XA CW Sensors -70 dBm to +20 dBm • E9300 Sensors -60 dBm to +44 dBm • E9320 Sensors -65 dBm to +20 dBm • N8480 Sensors 100kHz to 50 GHz |
• 8480 Sensors 10 MHz to 50 GHz • Q/R/V/W8486A Sensors 26.5 GHz to 110 GHz • E441XA CW Sensors 10 MHz to 33 GHz • E9300 Sensors 9 kHz to 24 GHz • E9320 Sensors 50 MHz to 18 GHz up to 1000 readings/sec |
• 8480 Series |
• E4410A Series • E9300 Series • E9320 Series measure peak, average and time-gated power |
Several connector types are available, power sensors dependent |
|
U8488A 10 MHz – 67 GHz USB Thermocouple Power Sensor
1 |
-35 to +20 dBm |
10 MHz to 67 GHz |
Up to 900 readings/sec |
N1913A/N1914A, 8990B (with N1918A software installed) |
· Measure average power |
· Comes with free N1918A Power Panel Software n/a |
|
U8481A DC/10 MHz – 18 GHz USB Thermocouple Power Sensor
1 |
-35 to +20 dBm |
DC/10 MHz to 18 GHz |
Up to 400 readings/sec |
N1913A/N1914A, 8990B (with N1918A software installed) |
· Measure average power |
· Comes with free N1918A Power Panel Software n/a |
|
U8485A DC/10 MHz – 33 GHz USB Thermocouple Power Sensor
1 |
-35 to +20 dBm |
DC/10 MHz to 33 GHz |
Up to 400 readings/sec |
N1913A/N1914A, 8990B (with N1918A software installed) |
· Measure average power |
· Comes with free N1918A Power Panel Software n/a |
|
U2021XA 50 MHz to 18 GHz USB Peak and Average Power Sensor
1 |
-30 to +20 dBm (peak/gated) ), -45 dBm to 20 dBm (average only mode) |
50 MHz to 18 GHz |
Up to 25,000 readings/sec |
8990B (with N1918A Software installed) |
· Measure peak and average power |
· Comes with free N1918A Power Analysis Manager License n/a |
|
U2022XA 50 MHz to 40 GHz USB Peak and Average Power Sensor
1 |
-30 to +20 dBm (peak/gated), -45 dBm to 20 dBm (average only mode) |
50 MHz to 40 GHz |
Up to 25,000 readings/sec |
8990B (with N1918A Software installed) |
· Measure peak and average power |
· Comes with free N1918A Power Analysis Manager License n/a |
|
U2000A 10 MHz - 18 GHz USB Power Sensor
1 |
-60 dBm to +20 dBm |
10 MHz to 18 GHz |
110 readings / sec at Fast mode |
N1913A/14A |
• Measure average power |
Type-N (m) |
|
U2000B 10 MHz - 18 GHz USB Power Sensor
1 |
-30 dBm to +44 dBm |
10 MHz to 18 GHz |
110 readings / sec at Fast mode |
N1913A/14A |
• Measure average power |
Type-N (m) |
|
U2000H 10 MHz - 18 GHz USB Power Sensor
1 |
-50 dBm to +30 dBm |
10 MHz to 18 GHz |
110 readings / sec at Fast mode |
N1913A/14A |
• Measure average power |
Type-N (m) |
|
U2001A 10 MHz - 6 GHz USB Power Sensor
1 |
-60 dBm to +25 dBm sensor option dependant |
3 MHz to 6 GHz sensor option dependant |
110 readings / sec at Fast mode |
N1913A/14A |
• Measure average power |
Type-N (m) |
|
U2001B 10 MHz - 6 GHz USB Power Sensor
1 |
-30 dBm to +44 dBm |
10 MHz to 6 GHz |
110 readings / sec at Fast mode |
N1913A/14A |
• Measure average power |
Type-N (m) |
|
U2001H 10 MHz - 6 GHz USB Power Sensor
1 |
-50 dBm to +30 dBm |
10 MHz to 6 GHz |
110 readings / sec at Fast mode |
N1913A/14A |
• Measure average power |
Type-N (m) |
|
U2002A 50 MHz - 24 GHz USB Power Sensor
1 |
-60 dBm to +20 dBm |
10 MHz to 26.5 GHz Sensor option dependant |
110 readings / sec at Fast mode |
N1913A/14A |
• Measure average power |
3.5mm (m) |
|
U2002H 50 MHz - 24 GHz USB Power Sensor
1 |
-50 dBm to +30 dBm |
50 MHz to 24 GHz |
110 readings / sec at Fast mode |
N1913A/14A |
• Measure average power |
3.5mm (m) |
|
U2004A 9 kHz - 6 GHz USB Power Sensor
1 |
-60 dBm to +20 dBm |
9 kHz to 6 GHz |
110 readings / sec at Fast mode |
N1913A/14A |
• Measure average power |
Type-N (m) |
|
53140 Series Microwave Counter/Power Meter/DVM, up to 46 GHz
1 |
· 8480 Sensors -70 dBm to 44 dBm |
n/a |
2 |
8480 Series |
Counter/power meter/DMM combination * saves space in system rack * excellent for microwave link maintenance * optional battery power |
n/a |
|
U8489A DC to 120 GHz USB Thermocouple Power Sensor
n/a |
n/a |
n/a |
n/a |
n/a |
n/a |
n/a |
|
8990B Peak Power Analyzer [Discontinued]
2 |
-35 to +20 dBm (CW) |
-25 to +20 dBm (Pulse) 50 MHz to 40 GHz |
> 1500 readings/second |
P-series (N1921A and N1922A) |
Peak, pk-to-avg, average power, rise/fall time measurements • Internal zeroing and calibration • 30 MHz video BW, 100 MSa/s continuous sampling |
Several connector types are available, power sensors dependent |
|
N1918A Power Analysis Manager (licensed) and Power Panel Software (free) [Obsolete]
n/a |
n/a |
n/a |
n/a |
n/a |
n/a |
n/a |
|