Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Power Meter & Power Sensor

Keysight power meters operate with sensors of various types (CW, average and peak and average), covering numerous frequency and power ranges to accurately measure the power of RF and microwave signals. Applications include testing the output power of communication base-station transmitters, cellular telephones, radar system equipment, and much more.

Learn more on how to select the right power meter and power sensors: “The Power Meter and Sensors Selection Guide”

Microwaves and RF’s

Microwaves and RF’s readers recently chose Keysight Technologies as the ‘Best Supplier Social Media’ winner for 2013. This award recognizes those in the industry for their work in helping to provide engineers with the critical information they need throughout the year.

Compare All Power Meters & Power Sensors (44)

 Produits logiciels rattachés

  • Command Expert Software Command Expert 

    Command Expert

    • Find and perform commands without any programming
    • Generate code for command sequences in C#, VB.NET, C/C++, MATLAB, Python, Excel VBA
    • Use Add-ons that provide easy instrument control in Excel, MATLAB, Python, VEE, SystemVue, LabVIEW, Visual Studio

Accessories

  • no image available Power Meter and Power Sensor Accessories 

    Power Meter and Power Sensor Accessories

    The range calibrators comprise the models 11683A and the 8477A. There are four sensor cable families, the 11730A-F, 1.5m (5 ft) to 61m (200 ft) and the E9288A-C, 1.5m (5 ft) to 10m (31 ft.), the N1917A-C, and the U2031A-C.

Power Meters and Power Sensors [Supprimé]
Product support information for your discontinued and obsolete Power Meters.