Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Power Meter & Power Sensor

Keysight’s power meters and power sensors operate with sensors of various types (CW, average and peak and average), covering numerous frequency and power ranges to accurately measure the power of RF and microwave signals. Applications include testing the output power of communication base-station transmitters, cellular telephones, radar system equipment, and much more.

Learn more on how to select the right power meter and power sensors: “The Power Meter and Sensors Selection Guide”

Keysight’s Power Meter & Sensor win Best Microwaves & RF 2013

Microwaves and RF’s readers chose Keysight Technologies as the ‘Best Supplier Social Media’ winner for 2013. This award recognizes those in the industry for their work in helping to provide engineers with the critical information they need throughout the year.

Compare All Power Meters & Power Sensors (44)

Affiner la liste

retirer tout le raffinement

Par type de contenu

Par catégorie de produit

1-5 sur 5

Tri:
N432A Thermistor Power Meter - Data Sheet
Keysight's only power meter that supports thermistor mount with useful enhancements for metrology and calibration lab environments.

Fiche signalétique 2017-12-01

PDF PDF 1.70 MB
N432A Thermistor Power Meter 2D Drawing, PDF Format
This is a PDF format 2D Drawing of the N432A Thermistor Power Meter.

Présentation technique 2017-04-18

PDF PDF 530 KB
N432A Thermistor Power Meter 3D Model, STEP Format
This is a STEP format 3D Model of the N432A Thermistor Power Meter.

Présentation technique 2015-02-16

ZIP ZIP 13.80 MB
N432A Thermistor Power Meter Technical Overview
This technical overview describes what is DC Self-Balancing Bridge. It also provides the Application Example and Thermistor Mount Power Sensors Compatibility for the N432A Thermistor Power Meter.

Présentation technique 2010-07-31

PDF PDF 990 KB
Seven Practices to Prevent Damaging Power Meters and Power Sensors - Technical Overview
Knowing the proper usage and precautions for power sensors and meters would spare you inconvenience and downtime required for repair. This paper outlines seven practices for keeping your power sensors in good shape.

Présentation technique 2010-02-04