Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Power Meter & Power Sensor

Keysight power meters operate with sensors of various types (CW, average and peak and average), covering numerous frequency and power ranges to accurately measure the power of RF and microwave signals. Applications include testing the output power of communication base-station transmitters, cellular telephones, radar system equipment, and much more.

Learn more on how to select the right power meter and power sensors: “The Power Meter and Sensors Selection Guide”

Microwaves and RF’s

Microwaves and RF’s readers recently chose Keysight Technologies as the ‘Best Supplier Social Media’ winner for 2013. This award recognizes those in the industry for their work in helping to provide engineers with the critical information they need throughout the year.

Compare All Power Meters & Power Sensors (44)

1-25 sur 198

Tri:
N8262A P-Series Modular Power Meter and Power Sensors - Data Sheet
This document explains the specifications, features and applications of the N8262A P-Series Modular Power Meter and Power Sensors.

Fiche signalétique 2019-07-08

U2040, U2053/63 and L2050/60 X-Series USB/LAN Wide Dynamic Range Power Sensors - Data Sheet
This data sheet details the key features, specifications and ordering information for the X-Series wide dynamic range power sensors, which includes USB and LAN models.

Fiche signalétique 2019-04-09

N8488A Thermocouple Power Sensors 3D Model, STEP Format
This is a STEP format 3D Model of the N8488A Thermocouple Power Sensors.

Présentation technique 2019-01-25

ZIP ZIP 372 KB
N1913A and N1914A EPM Series Power Meters E-Series and 8480 Series Power Sensors – Data Sheet
This document describes details specification, options, and compatible accessories of the EPM Series power meters and E-Series and 8480 sensors.

Fiche signalétique 2018-12-26

Waveguide Power Sensors - Data Sheet
Make accurate and reliable measurements in the 50 to 110 GHz frequency range. This data sheet details key features, specifications and ordering information for Keysight waveguide power sensors.

Fiche signalétique 2018-12-26

L2051/52/61/62XA Power Sensor 3D Model, STEP Format
This is a STEP format 3D Model of the L2051/52/61/62XA Power Sensor

Présentation technique 2018-10-01

ZIP ZIP 3.78 MB
L2053/63XA Power Sensor 2D Drawing
This is a PDF format 2D Drawing of the L2053/63XA Power Sensor.

Présentation technique 2018-10-01

PDF PDF 84 KB
L2051/52/61/62XA Power Sensor 2D Drawing
This is a PDF format 2D Drawing of the L2051/52/61/62XA Power Sensor.

Présentation technique 2018-10-01

PDF PDF 89 KB
L2053/63XA Power Sensor 3D Model, STEP Format
This is a STEP format 3D Model of the L2053/63XA Power Sensor.

Présentation technique 2018-10-01

ZIP ZIP 3.72 MB
U2053/63XA Power Sensor 3D Model, STEP Format
This is a STEP format 3D Model of the U2053/63XA Power Sensor

Présentation technique 2018-10-01

ZIP ZIP 1.92 MB
U2053/63XA Power Sensor 2D Drawing
This is a PDF format 2D Drawing of the U2053/63XA Power Sensor.

Présentation technique 2018-10-01

PDF PDF 88 KB
U8480 Series USB Thermocouple Power Sensors - Data Sheet
This data sheet details the key features, specifications and ordering information for the U8480 Series USB thermocouple power sensors.

Fiche signalétique 2018-07-30

P-Series and EPM-P Power Meters for Bluetooth Testing - Technical Overview
This is a Technical Overview and Self-Guided Demonstration for Bluetooth Testing using P-Series and EPM-P Power Meters.

Présentation technique 2017-12-05

PDF PDF 875 KB
N432A Thermistor Power Meter - Data Sheet
Keysight's only power meter that supports thermistor mount with useful enhancements for metrology and calibration lab environments.

Fiche signalétique 2017-12-01

PDF PDF 1.70 MB
8990B Peak Power Analyzer and N1923A/N1924A Wideband Power Sensors - Data Sheet
This data sheet includes the description and technical specifications of the 8990B Peak Power Analyzer and N1923A/N1924A Wideband Power Sensors.

Fiche signalétique 2017-09-25

E4416A/E4417A EPM-P Series Power Meters and E-Series E9320 Peak and Average Power Sensors
This data sheet covers the specifications for the E4416A/E4417A EPM-P series power meters and the E-series E9320 peak and average power sensors.

Fiche signalétique 2017-09-21

N8480 Series Thermocouple Power Sensors - Data Sheet
This data sheet outlines the specifications of the N8480 Series thermocouple power sensors

Fiche signalétique 2017-06-01

U8489A DC to 120 GHz USB Thermocouple Power Sensor 3D Model, STEP Format
This is a STEP format 3D Model of the U8489A DC to 120 GHz USB Thermocouple Power Sensor.

Présentation technique 2017-05-31

ZIP ZIP 1.20 MB
U8489A DC to 120 GHz USB Thermocouple Power Sensor 2D Drawing, PDF Format
This is a PDF format 2D Drawing of the U8489A DC to 120 GHz USB Thermocouple Power Sensor.

Présentation technique 2017-05-31

PDF PDF 98 KB
U2049XA Power Sensor 2D Drawing
This is a PDF format 2D Drawing of the U2049XA Power Sensor.

Présentation technique 2017-05-08

PDF PDF 145 KB
U2049XA Power Sensor 3D Model, STEP Format
This is a STEP format 3D Model of the U2049XA Power Sensor

Présentation technique 2017-05-04

ZIP ZIP 1.30 MB
U2049XA Power Sensor (TVAC option) 3D Model, STEP Format
This is a STEP format 3D Model of the U2049XA Power Sensor (TVAC option)

Présentation technique 2017-05-04

ZIP ZIP 1.95 MB
U2049XA Power Sensor (TVAC option) 2D Drawing
This is a PDF format 2D Drawing of the U2049XA Power Sensor (TVAC option)

Présentation technique 2017-05-04

PDF PDF 329 KB
E4417A EPM-P Series Dual-Channel Power Meter 2D Drawing, PDF Format
This is a PDF format 2D Drawing of the E4417A EPM-P Series Dual-Channel Power Meter.

Présentation technique 2017-04-18

PDF PDF 396 KB
N1912A P-Series Dual Channel Power Meter 2D Drawing, PDF Format
This is a PDF format 2D Drawing of the N1912A P-Series Dual Channel Power Meter.

Présentation technique 2017-04-18

PDF PDF 592 KB

1 2 3 4 5 6 7 8 Page suivante