Compare Products
Power Dividers & Splitters
Prices are subject to change without notice.
Select Features
10 of 10 product matches
Product | Type | Frequency Range | Insertion Loss | Amplitude Tracking | Phase Tracking | Connector Type |
---|---|---|---|---|---|---|
11667A Power Splitter, DC to 18 GHz
Base Price: S$ 2,130 |
Power Splitter | DC to 18 GHz | 7 dB | +/- 0.25 dB | n/a degrees | Type-N, APC-7 |
11667B Power Splitter, DC to 26.5 GHz
Base Price: S$ 2,253 |
Power Splitter | DC to 26.5 GHz | 7 dB | +/- 0.25 dB | n/a degrees | 3.5 mm |
11667C Power Splitter, DC to 50 GHz
Base Price: S$ 3,365 |
Power Splitter | DC to 50 GHz | 8.5 dB | +/- 0.4 dB | n/a degrees | 2.4 mm |
11667L DC to 2 GHz Power Splitter with BNC connector
Base Price: S$ 622 |
Power Splitter | DC to 2 GHz | 6 dB | +/- 0.2 dB | +/- 3 degrees | BNC, 50 ohm |
11636A Power Divider, DC to 18 GHz
Base Price: S$ 1,263 |
Power Divider | DC to 18 GHz | 6 dB | +/- 0.5 dB | +/- 2 degrees | Type-N |
11636B Power Divider, DC to 26.5 GHz
Base Price: S$ 2,257 |
Power Divider | DC to 26.5 GHz | 7.5 dB | +/- 0.25 dB | +/- 2 degrees | 3.5 mm |
11636C Power Divider, DC to 50 GHz
Base Price: S$ 2,246 |
Power Divider | DC to 50 GHz | 8.5 dB | +/- 0.3 dB | +/- 2 degrees | 2.4 mm |
87302C Hybrid Power Divider, 0.5 GHz to 26.5 GHz
Base Price: S$ 2,338 |
Hybrid Power Divider | 0.5 GHz to 26.5 GHz | 1.9 dB (insertion loss is in addition to 3 dB coupling loss) | +/- 0.5 dB | +/-10 degrees | 3.5 mm |
87303C Hybrid Power Divider, 1 GHz to 26.5 GHz
Base Price: S$ 1,843 |
Hybrid Power Divider | 1 GHz to 26.5 GHz | 1.6 dB (insertion loss is in addition to 3 dB coupling loss) | +/- 0.5 dB | +/-10 degrees | 3.5 mm |
87304C Hybrid Power Divider, 2 GHz to 26.5 GHz
Base Price: S$ 1,498 |
Hybrid Power Divider | 2 GHz to 26.5 GHz | 1.4 dB (insertion loss is in addition to 3 dB coupling loss) | +/- 0.5 dB | +/-10 degrees | 3.5 mm |