Compare Products
Phase Noise Measurement
Prices are subject to change without notice.
Select Features
select products to compare
5 of 5 product matches
Product | Measurement Capabilities | Frequency Range | Offset Frequency Range | Phase Noise Sensitivity | Reference Source | DC Sources for Oscillator Characterization | Transient/RF Transient Measurements | Additional Information |
---|---|---|---|---|---|---|---|---|
E5505A Phase Noise Measurement Solution, 50 kHz to 110 GHz
Absolute and residual phase noise, AM noise CW and pulsed carrier, low-level spurious signals |
50 kHz to 110 GHz |
0.01 Hz to 2 MHz or 0.01 Hz to 100 MHz |
-180 dBc/Hz |
Requires an external source |
No |
No |
Flexible configuration and instrumentation |
|
E5052B SSA Signal Source Analyzer, 10 MHz to 7 GHz, 26.5 GHz, or 110 GHz
Phase noise, frequency, power, DC current, transients, spectrum monitor,AM Noise,Baseband Noise |
10 MHz to 7, 26.5, or 110 GHz |
1 Hz to 100 MHz |
-178 dBc/Hz (Typical) |
Built-in |
Yes: -15 to +35 V for V tune • 0 to 16 V for Vcc |
Yes (frequency/phase/power over time) |
Easy-one-step measurement • Exceptionally fast measurements |
|
E5053A Microwave Downconverter, 3 GHz to 26.5 or 110 GHz
n/a |
n/a |
n/a |
n/a |
n/a |
n/a |
n/a |
n/a |
|
N9068A Phase Noise Measurement Application
n/a |
n/a |
n/a |
n/a |
n/a |
n/a |
n/a |
n/a |
|
N9068C Phase Noise Measurement Application, Multi-touch UI
n/a |
n/a |
n/a |
n/a |
n/a |
n/a |
n/a |
n/a |
|