Phase Noise Measurement
Keysight offers dedicated phase noise systems to simplify your phase noise measurements and maximize your efficiency. Building on 30 years of low phase noise and RF design and measurement experience, our innovative phase noise tester are designed to provide the most accurate phase noise data possible, and are economically tailored to fit your specific performance and application needs - now and well into the future.
Compare All Phase Noise Measurement (4)
-
N5511A Phase Noise Test System, 50 kHz to 40 GHz (1)
N5511A Phase Noise Test System, 50 kHz to 40 GHz
- Measure phase noise at the limits of the laws of physics using best-in-class sensitivity
- Flexible architecture lets you integrate exceptional reference sources—yours or ours—and confidently solve specific challenges faster
-
E5505A Phase Noise Measurement Solution, 50 kHz to 110 GHz (1)
E5505A Phase Noise Measurement Solution, 50 kHz to 110 GHz
The E5505A is a flexible, modular phase noise measurement solution that allows selection of numerous system components to meet a wide variety of needs.
-
E5052B SSA Signal Source Analyzer, 10 MHz to 7 GHz, 26.5 GHz, or 110 GHz (1)
E5052B SSA Signal Source Analyzer, 10 MHz to 7 GHz, 26.5 GHz, or 110 GHz
- 10 MHz to 7 GHz, 26.5 GHz, or 110 GHz
- Highest speed and best usability in characterizing VCO or other types of high frequency signal sources
- Clock jitter evaluation
-
E5053A Microwave Downconverter, 3 GHz to 26.5 or 110 GHz (1)
E5053A Microwave Downconverter, 3 GHz to 26.5 or 110 GHz
26.5 GHz microwave downconverter designed to operate with the E5052A/B Signal Source Analyzer. 110 GHz phase noise combined with millimeter wave mixers.