Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Noise Figure Analyzer & Noise Source

Whether you are working with systems, subsystems, subassemblies, or discrete devices, each of your components add noise that affects the overall performance of your receiver. By measuring and reducing noise figure, you can give your components a competitive edge.

Keysight Technologies provide a range of noise figure measurements solutions to meet your needs, from the NFA series noise figure analyzers to the noise figure measurement personalities for our spectrum analyzers. We also have a range of noise sources to complete the measurement solution.

Keysight also offers 'cost' effective solutions for noise figure needs as options to network analyzers, spectrum analyzers or signal analyzers. Read more about noise figure measurements and solutions

1-25 of 84

Sort:
N8975A Option K67 Blockdown Converter Operating and Service Manual
Special Supplement for the N8975A Option K67 Operating and Service Manual.

Operation Manual 2019-04-01

PDF PDF 1.25 MB
N8975A Option K75 Blockdown Converter Operating and Service Manual
Special Supplement for the N8975A Option K75 Operating and Service Manual.

Operation Manual 2019-04-01

PDF PDF 1.25 MB
N8975A Option K88 Blockdown Converter Operating and Service Manual
Special Supplement for the N8975A Option K88 Operating and Service Manual.

Operation Manual 2019-04-01

PDF PDF 1.15 MB
N8975A Option K98 Blockdown Converter Operating and Service Manual
Special Supplement for the N8975A Option K98 Operating and Service Manual.

Operation Manual 2019-04-01

PDF PDF 1.06 MB
N8975A Option K50 Blockdown Converter Operating and Service Manual
Special supplement for the Operating and Service Manual for the N8975A Option K50.

Operation Manual 2019-04-01

PDF PDF 1.11 MB
N8975A Option K99 Blockdown Converter Operating and Service Manual
Special Supplement for the N8975A Option K99 Operating and Service Manual.

Operation Manual 2019-04-01

PDF PDF 1.11 MB
N8975A Option K63 Blockdown Converter Operating and Service Manual
Special Supplement for the N8975A Option K63 Operating and Service Manual.

Operation Manual 2019-04-01

PDF PDF 1.03 MB
N8975A Option K40 Blockdown Converter Operating and Service Manual
Special supplement for the Operating and Service Manual for the N9075A Option K40.

Operation Manual 2019-04-01

PDF PDF 1.05 MB
R347B Millimeter-Wave Noise Source, R-Band
This data sheet provides specifications for the R-band R347B millimeter-wave noise source.

Data Sheet 2019-03-20

PDF PDF 1018 KB
Q347B Millimeter-Wave Noise Source, Q-Band - Data Sheet
This data sheet provides specifications for the Q-band R347B millimeter-wave noise source.

Data Sheet 2019-03-20

PDF PDF 1019 KB
Noise Figure Measurement Accuracy - The Y-Factor Method - Application Note
Specific to instruments that use the Y-factor method for noise figure measurements, this app note discusses measurement basics, avoidable errors, loss and temperature corrections, and uncertainties.

Application Note 2019-03-19

X-Series Signal Analyzers Instrument Messages
Instrument message information for use with the X-Series signal analyzers (PXA, MXA, EXA, CXA, MXE, UXA, NFA, and PXE EMI).

User Manual 2019-02-01

PDF PDF 1.11 MB
NFA Noise Figure Analyzer Performance Verification And Calibration Guide
Performance verification and calibration guide for serial prefix less than GB4446 or the Noise Figure RF board N8972-60001 fitted. For use with the N8972A, N8973A, N8974A and N8975A.

Calibration Guide 2019-01-01

PDF PDF 1.77 MB
N4000 SNS Series Noise Source 3D Model, STEP format
This is STEP format 3D Model of the N4000A, N4001A, N4002A.

Reference Guide 2018-11-23

ZIP ZIP 370 KB
R/Q347B Noise Source Operating and Service Manual
Operating and service information for the R/Q347B noise source products.

Service Manual 2018-10-02

PDF PDF 1.01 MB
X-Series Multi-touch Signal Analyzer User Documentation (.zip file)
Online documentation that includes programming information, SCPI commands, and more.

Help File 2018-10-01

X-Series Multi-touch Signal Analyzer User Documentation (webhelp)
Online documentation that includes programming information, SCPI commands, and more.

Help File 2018-10-01

346A, 346B, 346C Noise Source 3D Model, STEP format
This is STEP format 3D Model of the 346A, 346B and 346C.

Reference Guide 2018-09-12

ZIP ZIP 141 KB
U1831C USB Smart Noise Source User's Guide
This provides information on installation, specification, operating guide, and safety and regulatory of the product.

User Manual 2018-06-29

PDF PDF 3.49 MB
U1831C USB Smart Noise Source 3D model drawing
This is product model 3D drawing of U1831C

Technical Overview 2018-06-29

ZIP ZIP 508 KB
Three Ways USB Noise Sources Help You Removing Uncertainty in Y-factor Measurements - White Paper
USB noise sources are a fantastic alternative for noise figure measurements because of their ease, reliability, and versatility.

Application Note 2018-06-26

PDF PDF 1.68 MB
U1831C USB Noise Source - Technical Overview
The Keysight U1831C USB noise source is designed to work with NFA-B signal analyzer, X-series signal analyzer and M9191/3A PXIe VSA for an fast and accurate noise figure mesurement solution. The USB connectivity that comes with a smart feature of automatically download of electronicallly stored calibration data and ENR with temperature sensing capability simplify test setup and improved overall measurement accuracy.

Technical Overview 2018-06-22

PDF PDF 2.56 MB
Keysight Technologies Model 346CK40 – Product Note
The Keysight 346CK40 is a 40 GHz, 2.4 mm connector Noise Source. It has a 10 dB attenuator attached to the output connector to allow for better uncertainty comparing to the 346CK01. The operating frequency is from 1 GHz to 40 GHz, usable to 50 GHz. Data is provided on a floppy disc and a printed copy for the entire frequency band from 1 GHz to 50 GHz at 1 GHz steps.

Technical Overview 2018-05-01

PDF PDF 583 KB
Keysight Technologies 346CK01 – Product Note
The Keysight 346CK01 is a 50 GHz version of the standard model 346C. Its noise output connector is a 2.4 mm (m) instead of the standard APC–3.5 mm (m).

Technical Overview 2018-04-01

PDF PDF 116 KB
NFA X-Series Noise Figure Analyzer Getting Started and Troubleshooting Guide, Window 10
Instruction to setup and start using an NFA X-Series noise figure analyzer and USB Preamplifier(Windows 10).

User Manual 2018-04-01

PDF PDF 3.19 MB

1 2 3 4 Next

Related Industries & Technologies