Network Analyzer Accessories
Keysight accessories provide a complete solution when using Keysight network analyzers.
-
Mechanical Verification Kits
Mechanical Verification Kits
- Provides a simple and complete set of devices to check integrity of your calibration
- Includes passive components with traceable data for traceability of measurements
-
Works with the built-in system verification program on the PNA/PNA-X family of VNA’s
-
Mechanical and Electronic Calibration Kits
Mechanical and Electronic Calibration Kits
- Connector-specific calibration standards that measure the known devices of the system
- Simple one-connection operation
- Excellent accuracy without sacrificing time to calibrate
-
Multiport Test Solutions
Multiport Test Solutions
Keysight offers a variety of multiport test sets to suit your measurement needs. Multiport test sets dramatically reduce the test time of today's multi-signal path devices.
-
Probes and Probe Accessories
Probes and Probe Accessories
Probes and probe accessories for use with network analyzers and spectrum analyzers...
-
Test Port Cables and Adapters
Test Port Cables and Adapters
- Test port cables and adapters
- 1.0 mm, 1.85 mm, 2.4 mm, 3.5 mm, APC-7, Type-N, Type-F
-
Rigid, semi-rigid, flexible
-
Millimeter-Wave Controllers
Millimeter-Wave Controllers
- PNA N5250C and PNA-X N5247A based systems
- 10 MHz to 110 GHz and beyond
- Waveguide and coax solutions
-
Antenna Test Systems
Antenna Test Systems
- N5264A PNA-X receiver and system components
- Near field, far field, and RCS measurements
-
CalPod Calibration Refresh Modules
CalPod Calibration Refresh Modules
- Provides in-situ calibration refresh capability for PNA vector network analyzers
- Does not require removing the DUT or re-connecting calibration standards
- Suitable for use in temperature and thermal-vacuum chambers
-
N1967A PNA/PNA-X Test Port Clamp
N1967A PNA/PNA-X Test Port Clamp
- Test port clamp
-
For use with PNA and PNA-X network analyzers
-
N5292A Millimeter-wave Test Set Controller for PNA/PNA-X Network Analyzer Series, 2- or 4-port
N5292A Millimeter-wave Test Set Controller for PNA/PNA-X Network Analyzer Series, 2- or 4-port
- 2- or 4-ports
- Supports the connection with PNA or PNA-X B model 26.5 GHz and above
- Accurate and stable measurements with dedicated interface connectors and cables
- Works with existing OML/VDI frequency extender modules
-
N5293AX01 110 GHz Frequency Extender
N5293AX01 110 GHz Frequency Extender
- Compact size frequency extender module covers 10 MHz to 110 GHz
- Easy to mount onto wafer probing systems
- 1 mm connector and 1.2 m cable length
-
N5293AX03 110 GHz Frequency Extender
N5293AX03 110 GHz Frequency Extender
- Compact size frequency extender module with a bias tee covers 900 Hz to 110 GHz
- Easy to mount onto wafer probing systems
- 1 mm connector and 1.2 m cable length
-
N5293AX51 110 GHz Frequency Extender
N5293AX51 110 GHz Frequency Extender
- Compact size frequency extender module covers 10 MHz to 110 GHz
- Easy to mount onto wafer probing systems
- 1 mm connector and 1.8 m cable length
-
N5293AX53 110 GHz Frequency Extender
N5293AX53 110 GHz Frequency Extender
- Compact size frequency extender module with a bias tee covers 900 Hz to 110 GHz
- Easy to mount onto wafer probing systems
- 1 mm connector and 1.8 m cable length
-
N5295AX01 120 GHz Frequency Extender
N5295AX01 120 GHz Frequency Extender
- Compact size frequency extender module covers 10 MHz to 120 GHz
- Easy to mount onto wafer probing systems
- 1 mm connector and 1.2 m cable length
-
N5295AX03 120 GHz Frequency Extender
N5295AX03 120 GHz Frequency Extender
- Compact size frequency extender module with a bias tee covers 900 Hz to 120 GHz
- Easy to mount onto wafer probing systems
- 1 mm connector and 1.2 m cable length
-
N5295AX51 120 GHz Frequency Extender
N5295AX51 120 GHz Frequency Extender
- Compact size frequency extender module covers 10 MHz to 120 GHz
- Easy to mount onto wafer probing systems
- 1 mm connector and 1.8 m cable length
-
N5295AX53 120 GHz Frequency Extender
N5295AX53 120 GHz Frequency Extender
- Compact size frequency extender module with a bias tee covers 900 Hz to 120 GHz
- Easy to mount onto wafer probing systems
- 1 mm connector and 1.8 m cable length
-
N9910X RF & MW Handheld Analyzer Accessories
N9910X RF & MW Handheld Analyzer Accessories
- Equip your FieldFox handheld analyzer with quality accessories
- Cables, adapters, calibration kits, antennas, RF and microwave accessories and other general purpose FieldFox accessories
-
N9910X-701 Rugged Phase-Stable Cable, Type-N(m) to Type-N(m) 18 GHz, 3.28 ft
N9910X-701 Rugged Phase-Stable Cable, Type-N(m) to Type-N(m) 18 GHz, 3.28 ft
- Rugged phase-stable cable, 18 GHz
- Type-N(m) to Type-N(m)
-
3.28 ft. or 1 meter
-
N9910X-708 Rugged phase-stable cable, 3.5 mm(m) to 3.5 mm(f), 26.5 GHz, 3.28 ft
N9910X-708 Rugged phase-stable cable, 3.5 mm(m) to 3.5 mm(f), 26.5 GHz, 3.28 ft
- Rugged phase-stable cable, 26.5 GHz
- 3.5 mm(m) to 3.5 mm(f)
-
3.28 ft. or 1 meter
-
N9910X-810 Rugged Phase Stable Cable, Type-N(m) to Type-N(m), 5 ft.
N9910X-810 Rugged Phase Stable Cable, Type-N(m) to Type-N(m), 5 ft.
- Rugged phase-stable cable, 8 GHz
- Type-N(m) to Type-N(m)
- 5 ft. or 1.5 meters
-
N9910X-812 Rugged Phase-Stable Cable, Type-N(m) to Type-N(m) 12ft
N9910X-812 Rugged Phase-Stable Cable, Type-N(m) to Type-N(m) 12ft
- Rugged phase-stable cable, 8 GHz
- Type-N(m) to Type-N(m)
-
12 ft. or 3.6 meters
-
N9911X Economical Waveguide Calibration Components
N9911X Economical Waveguide Calibration Components
- WR-137, WR-90, WR-62, and WR-42 waveguide components
- Waveguide to coax adapters
- Termination (load), short, and 1/4 wavelength offset parts
-
Metric and imperial flange sizes available
-
Y1242A Jumper Cables for Multiport Configuration of M937xA PXI VNA
Y1242A Jumper Cables for Multiport Configuration of M937xA PXI VNA
- Cable assy – RF, LO jumper
- Cable assy – SMB, trigger jumper
-
Cable assy – SMB, reference jumper