Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Wireless Device Test Sets & Wireless Solutions

Keysight products provide mobile phone designers and manufacturers with increased measurement speeds, improved accuracy, and exceptional flexibility for testing mobile devices. Our one box test sets cover all the major technology formats: LTE-Advanced, LTE (FDD and TDD), GSM/GPRS/EGPRS/E-EDGE, W-CDMA/HSPA/HSPA+/DC-HSDPA, cdma2000®/1xEV-DO/eHRPD, TD-SCDMA/TD-HSDPA/TD-HSUPA, IS-95, TIA/EIA-136, AMPS, Bluetooth®, Bluetooth Enhanced Data Rate (EDR), Bluetooth Low Energy, ZigBee™, Wireless LAN (WLAN), 802.11a/b/g, 802.11n, NFC/EMV, MIMO, and WiMAX™.

Extend Keysight wireless test set capabilities with software products designed to streamline wireless measurements and automate testing for time consuming and complex measurement and analysis tasks. Software products are available for all wireless communications test set platforms-automating test for cellular mobile devices, WiMAX, LTE, and Bluetooth/WLAN devices.

Keysight systems integrate the instruments, cabling, and system hardware into a rack carefully designed to provide cooling, power, ergonomics, safety, and mechanical stability. Let Keysight help you ease the transition from design into high volume production quickly while reducing your cost of test, enabling you to reach profitability faster.

Related solutions from Anite

Anite is now part of Keysight Technologies. Anite’s Device & Infrastructure Testing business now conducts business as Keysight Technologies. Please see below information about Anite Conformance Toolset, Anite SAS Interoperability Testing, Propsim Channel Emulation Solutions, Anite Virtual Drive Testing Toolset and Anite Development Toolset. Please visit www.anite.com  for information related to Anite’s Network Testing business with its Nemo branded solutions.

1-12 of 12

Sort:
mmWave 5G Non-Signaling Solution - Solution Brief
Keysight’s mmWave 5G non-signaling solution enables device manufacturers to validate a broad range of 5G modules in OTA test environments. It is built around a remote radio head (mmWave transceiver) that can be re-used across multiple Keysight platforms, reducing system cost and development time. One single M1740A mmWave transceiver provides tunable access across four bands.

Solution Brief 2019-02-01

PDF PDF 5.68 MB
5G Non-Signaling Manufacturing Test Solution - Solution Brief
The Keysight 5G non-signaling manufacturing solution uses a industry-proven platform to support multi-device and multi-format test in a single compact configuration. Integrated state-of-the-art automation and efficient sequencing for optimized speed of execution help reduce 5G device manufacturing cost of test and lead to faster time-to-market.

Solution Brief 2018-11-15

PDF PDF 2.89 MB
Test the Future, Today.
Create tomorrow’s automotive smart mobility and e-mobility technologies today, with design and test solutions from Keysight.

Solution Brief 2018-10-19

5G Protocol R&D Toolset - Solution Brief
This flyer introduces the Keysight industry-first 5G Protocol R&D Test Solution as a comprehensive suite of tools supporting all phases of wireless device development, from pre-silicon protocol module development, through to systems integration and verification.

Solution Brief 2018-10-04

5G mmW non-signaling Test Solution - Solution Brief
5G Millimeter Wave Non-Signaling Over-the-Air Test Solution: Accelerate 5G Design by Quickly Verifying Multiple Devices

Solution Brief 2018-02-21

PDF PDF 379 KB
5G RF DVT Toolset - Solution Brief
This flyer introduces the Keysight 5G RF/RRM Design Verification toolset which is a comprehensive solution to address diverse global spectrum requirements and efficiently prototype advanced 5G RF/RRM features, including beamforming at mm-Wave frequencies and standalone/non-standalone use cases.

Solution Brief 2017-09-15

Ensure your mobile and smart devices comply with the CTIA Battery Life Test Plan – W2BI
Ensure your mobile and smart devices comply with the CTIA Battery Life Test Plan – W2BI and Keysight

Solution Brief 2015-10-09

Mobile Phone Load Pull Measurements - Maury Microwave
Automated Mobile Phone Load Pull Measurement Solution from Maury Microwave and Keysight

Solution Brief 2015-03-26

EMV Level 1 Secure Payment Testing – FIME
EMV Level 1 Secure Payment Testing from FIME and Keysight.

Solution Brief 2014-08-04

Articulated Robotic Near-Field Electromagnetic Scanning System – APREL
Articulated Robotic Near-Field Electromagnetic Scanning System – APREL and Keysight.

Solution Brief 2014-08-04

A-GPS OTA Measurements for CTIA Certification - MVG
A-GPS OTA Multi-Probe Antenna Measurement Solutions for CTIA Certification from Microwave Vision Group and Keysight

Solution Brief 2014-04-30

A-GPS OTA Measurements for CTIA Certification – ETS-Lindgren
A-GPS OTA Antenna Measurement Solution for CTIA Certification from ETS-Lindgren and Keysight

Solution Brief 2014-04-29

 

Related Industries & Technologies