Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Wireless Network Emulators

Keysight’s industry leading wireless network emulators enable the entire mobile device ecosystem to accelerate delivery of 5G new radio (NR) products to market by streamlining the workflow from early prototyping, development, and design verification to conformance, carrier acceptance, and high volume manufacturing.

Leading chipset and device makers, as well as mobile operators, use Keysight’s first-to-market end-to-end wireless network emulator solutions for comprehensive protocol, RF, functional, and performance testing of 5G chipsets and devices. Common development tools allow users to efficiently develop by eliminating siloed data sets and sharing design insights gained across each stage of the wireless device lifecycle. And to address diverse global spectrum requirements, Keysight’s 5G test solutions seamlessly scale in a simple, compact form factor to support FR1 (sub-6GHz) and FR2 (mmWave) frequencies.

Proven in collaborations with the 5G market leaders, Keysight wireless network emulators are uniquely positioned to address new 5G NR challenges related to more bands and bandwidth, mmWave frequencies, higher order MIMO, and beamforming. The solution software continues to evolve rapidly to stay current with the latest 5G and 4G standards. Keysight combines its network emulation solutions with a wide range of purpose-built chambers to deliver comprehensive mobile device performance validation capabilities in over-the-air (OTA) test environments.

Related solutions from Anite

Anite is now part of Keysight Technologies. Anite’s Device & Infrastructure Testing business now conducts business as Keysight Technologies. Please see below information about Anite Conformance Toolset, Anite SAS Interoperability Testing, Propsim Channel Emulation Solutions, Anite Virtual Drive Testing Toolset and Anite Development Toolset. Please visit www.anite.com  for information related to Anite’s Network Testing business with its Nemo branded solutions.

1-25 sur 877

Tri:
M1740A mmWave Transceiver for 5G - Data Sheet
Keysight’s multi-band M1740A remote radio head (RRH) enables users to confidently test over-the-air (OTA) in mmWave frequency bands, including 24, 28, 39 and 40 GHz bands. The M1740A uniquely supports bi-directional testing across four mmWave frequency bands with a single hardware set.

Fiche signalétique 2019-06-11

PDF PDF 776 KB
Common Interface Unit E7770A - Data Sheet
Data sheet for Common Interface Unit E7770A

Fiche signalétique 2019-06-10

PDF PDF 419 KB
Mastering 5G Manufacturing - White Paper
Device manufacturers and NEMs must surmount the challenges from 5G NR, MIMO, and mmWave frequencies. They must shift their focus from test case coverage to cost of test and time to market.

Notes d’application 2019-05-31

PDF PDF 4.82 MB
Virtual Drive Testing Toolset - Solution Brief
Keysight’s Virtual Drive Testing (VDT) Toolset enables users to evaluate, characterize, and optimize the performance of 5G NR mobile devices, chipsets and network infrastructure. Mobile operators and wireless device and network equipment manufacturers are able to quickly and efficiently benchmark different mobile devices and network infrastructure as well as assess end-users’ experience of accessing mobile applications. As a repeatable, realistic and automated lab-based performance and interoperability test solution, VDT Toolset accelerates new design development from prototype to fully functioning 5G devices.

Brochure 2019-05-31

PDF PDF 4.47 MB
E7760B with M1740A mmWave 5G Non-Signaling Solution - Data Sheet
Keysight’s mmWave 5G non-signaling solution enables validation of a broad range of 5G modules in OTA test environments. Its single wideband transceiver (E7760B) and remote radio head (M1740A) provide tunable access across four mmWave frequency bands. Keysight’s mmWave 5G non-signaling solution ensures a streamlined approach to reliably verify transmit and receive paths between IF and mmWave frequencies.

Fiche signalétique 2019-05-14

PDF PDF 591 KB
E7515B UXM 5G Wireless Test Platform Platform - Data Sheet
Data sheet for E7515B UXM 5G Wireless Test Platform

Fiche signalétique 2019-04-24

PDF PDF 1.71 MB
Vehicle-to-Everything (V2X): Shaping the Future of Smart Mobility - White Paper
V2X, or vehicle-to-everything, is a wireless communications system that helps vehicles, roadside infrastructure, and vulnerable road users interconnect and communicate with each other. Learn more about V2X and how it is shaping smart mobility in this white paper.

Notes d’application 2019-04-15

PDF PDF 7.49 MB
5G Protocol Conformance Toolset - Technical Overview
5G Protocol Conformance Toolset (PCT) gives you access to the latest 3GPP defined 5G protocol conformance tests. It provides an easy-to-use Graphical User Interface in which you can create campaigns of tests, set PICS/PIXIT parameters, view logs and create reports. In this document we will describe the graphical user interface and functionality provided by Protocol Conformance Toolset in more detail. We will also describe the hardware platform on which Protocol Conformance Toolset is run.

Présentation technique 2019-04-03

PDF PDF 3.63 MB
Keysight, Nordsys Combine V2X/C-V2X Testing Solutions

Démonstration de base 2019-03-28

5G Non-Signaling Manufacturing Solution - Solution Brief
Keysight’s 5G non-signaling manufacturing test solution efficiently addresses challenges, enabling the user to verify multiple devices in parallel using an industry-proven platform that supports all bands defined for 5G NR as well as for legacy technologies, including LTE and 802.11ax. Integrated waveform and measurement software based on Keysight’s trusted algorithms delivers accurate test results.

Brefs de solution 2019-03-15

PDF PDF 2.43 MB
E7760B Wideband Transceiver - Data Sheet
Streamlined, integrated testing across any 3GPP mmWave band.

Fiche signalétique 2019-02-07

PDF PDF 830 KB
mmWave 5G Non-Signaling Solution - Solution Brief
Keysight’s mmWave 5G non-signaling solution enables device manufacturers to validate a broad range of 5G modules in OTA test environments. It is built around a remote radio head (mmWave transceiver) that can be re-used across multiple Keysight platforms, reducing system cost and development time. One single M1740A mmWave transceiver provides tunable access across four bands.

Brefs de solution 2019-02-01

PDF PDF 5.68 MB
E6640A EXM Wireless Test Set - Configuration Guide
This configuration guide explains how to order or upgrade the E6640A EXM wireless test set, enabling you to scale the test solution to ramp up rapidly and optimize full-volume manufacturing.

Guide de configuration 2019-01-14

E6640A EXM Wireless Test Set Getting Started Guide
Getting started information for the E6640A EXM wireless test set.

Manuel de l'utilisateur 2019-01-01

PDF PDF 6.36 MB
E7760B Wideband Transceiver Getting Started Guide
Safety information, basic instructions for use, operating tasks, and an introduction to the user interface and operating system.

Manuel de l'utilisateur 2019-01-01

PDF PDF 5.71 MB
Successful Deployment of eCall Live Crash Test - Case Study
Car maker successfully emulates over-the-air environments in live crash test for their emergency call in-vehicle systems, with the eCall/ERA-GLONASS conformance test solution from Keysight.

Étude de cas 2018-12-13

PDF PDF 5.10 MB
E7515B UXM 5G Firmware Update Tool Installation & User Guide
Instructions on how to update the firmware of E7515B UXM 5G units.

Manuel de l'utilisateur 2018-12-01

PDF PDF 1.31 MB
5G Protocol Conformance Toolset - Solution Brief
The 5G Protocol Conformance Toolset provides up-to-date and comprehensive access to 5G protocol conformance test cases as defined in 3GPP TS 38.523-1 (5GS) and 3GPP TS 34.229-1 (IMS) to ensure mobile devices perform as expected on a live mobile network.

Brochure 2018-11-30

PDF PDF 4.24 MB
5G RF/RRM Conformance Toolset - Solution Brief
The 5G Protocol Conformance Toolset provides up-to-date and comprehensive access to 5G protocol conformance test cases as defined in 3GPP TS 38.523-1 (5GS) and 3GPP TS 34.229-1 (IMS) to ensure mobile devices perform as expected on a live mobile network.

Brochure 2018-11-30

PDF PDF 2.76 MB
5G Non-Signaling Manufacturing Test Solution - Solution Brief
The Keysight 5G non-signaling manufacturing solution uses a industry-proven platform to support multi-device and multi-format test in a single compact configuration. Integrated state-of-the-art automation and efficient sequencing for optimized speed of execution help reduce 5G device manufacturing cost of test and lead to faster time-to-market.

Brefs de solution 2018-11-15

PDF PDF 2.89 MB
E7760A Wideband Transceiver User's Guide
Instructions on how to use the 5G test application with the E7760B Wideband Transceiver.

Manuel de l'utilisateur 2018-11-01

PDF PDF 7.51 MB
Test the Future, Today.
Create tomorrow’s automotive smart mobility and e-mobility technologies today, with design and test solutions from Keysight.

Brefs de solution 2018-10-19

5G Protocol R&D Toolset - Solution Brief
This flyer introduces the Keysight industry-first 5G Protocol R&D Test Solution as a comprehensive suite of tools supporting all phases of wireless device development, from pre-silicon protocol module development, through to systems integration and verification.

Brefs de solution 2018-10-04

Keysight 5G Protocol R&D Toolset - Technical Overview
Keysight’s Protocol R&D Toolset (PRT) is a comprehensive suite of tools for protocol and application testing of chipsets and devices. Protocol R&D Toolset covers the whole chipset and device development workflow from early prototype testing through to integration and verification.

Présentation technique 2018-10-01

PDF PDF 4.61 MB
M1740A mmWave Transceiver Getting Started Guide
Getting started information for the M1740A mmWave Transceiver.

Manuel de l'utilisateur 2018-10-01

PDF PDF 1.28 MB

1 2 3 4 5 6 7 8 9 10 ... Page suivante

Industries et technologies reliées