Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Wireless Device Test Sets & Wireless Solutions

Keysight products provide mobile phone designers and manufacturers with increased measurement speeds, improved accuracy, and exceptional flexibility for testing mobile devices. Our one box test sets cover all the major technology formats: LTE-Advanced, LTE (FDD and TDD), GSM/GPRS/EGPRS/E-EDGE, W-CDMA/HSPA/HSPA+/DC-HSDPA, cdma2000®/1xEV-DO/eHRPD, TD-SCDMA/TD-HSDPA/TD-HSUPA, IS-95, TIA/EIA-136, AMPS, Bluetooth®, Bluetooth Enhanced Data Rate (EDR), Bluetooth Low Energy, ZigBee™, Wireless LAN (WLAN), 802.11a/b/g, 802.11n, NFC/EMV, MIMO, and WiMAX™.

Extend Keysight wireless test set capabilities with software products designed to streamline wireless measurements and automate testing for time consuming and complex measurement and analysis tasks. Software products are available for all wireless communications test set platforms-automating test for cellular mobile devices, WiMAX, LTE, and Bluetooth/WLAN devices.

Keysight systems integrate the instruments, cabling, and system hardware into a rack carefully designed to provide cooling, power, ergonomics, safety, and mechanical stability. Let Keysight help you ease the transition from design into high volume production quickly while reducing your cost of test, enabling you to reach profitability faster.

Related solutions from Anite

Anite is now part of Keysight Technologies. Anite’s Device & Infrastructure Testing business now conducts business as Keysight Technologies. Please see below information about Anite Conformance Toolset, Anite SAS Interoperability Testing, Propsim Channel Emulation Solutions, Anite Virtual Drive Testing Toolset and Anite Development Toolset. Please visit www.anite.com  for information related to Anite’s Network Testing business with its Nemo branded solutions.

226-250 of 879

Sort:
E6630A Wireless Connectivity Test Set Getting Started Guide
Getting started and user's information for the E6630A wireless connectivity test set.

User Manual 2014-12-01

PDF PDF 3.27 MB
E6607C Wireless Communications Test Set Getting Started Guide
Downloadable book file of quick start information for the Keysight E6607C EXT wireless communications test set, including hardware and interface features, safety, operating system, and troubleshooting.

User Manual 2014-12-01

PDF PDF 3.77 MB
E6607C Wireless Communications Test Set Safety and Regulations
Downloadable book file of safety and regulatory information for the Keysight E6607C EXT wireless communications test set.

User Manual 2014-12-01

PDF PDF 1.59 MB
8960 (E5515C/E) Online User Guides
Access the online user guides for all the 8960 (E5515C/E) Series 10 wireless technology formats.

User Manual 2014-12-01

E6607B Wireless Communications Test Set Getting Started Guide
Getting started information for the E6607B wireless communications test set.

User Manual 2014-12-01

PDF PDF 5.01 MB
X-Series E6607B Wireless Communications Test Set Safety and Regulations
Safety and regulation information for the E6607B wireless communications test set.

User Manual 2014-12-01

PDF PDF 854 KB
X-Series E6607A Wireless Communications Test Set Safety and Regulations
Safety and regulation information for the E6607A wireless communications test set.

User Manual 2014-12-01

PDF PDF 852 KB
Keysight Demonstrates LTE-A 450 Mbps End-to-End IP Data Throughput with UXM
The E7515A UXM wireless test set provides verification of three component carrier (3CC) end-to-end IP data throughput.

Press Materials 2014-11-18

E6706G 1xEV-DO Lab Application - Technical Overview
This technical overview provides the specifications for the E6706G 1xEV-DO lab application to verify and ensure the quality of RF performance of these devices.

Technical Overview 2014-11-07

PDF PDF 459 KB
E6702G cdma2000/IS-95/AMPS Lab Application - Technical Overview
This technical overview provides the specifications for the E6702F cdma2000, IS-95, and AMPS lab application to verify and ensure the quality of RF performance of these devices.

Technical Overview 2014-11-07

1xEV-DO Applications Feature Comparison
This table compares key features present in the 8960 1xEV-DO Test and Lab Application products.

Selection Guide 2014-11-06

PDF PDF 92 KB
W-CDMA/HSPA Applications Feature Comparison
This table compares key features present in the 8960 W-CDMA/HSPA Test and Lab Application products. Click the link at the top of the Release Notes to view.

Selection Guide 2014-11-06

PDF PDF 142 KB
GSM/GPRS/EGPRS Applications Feature Comparison
This table compares key features present in the 8960 GSM/GPRS/EGPRS Test and Lab Application products. Click the link at the top of the Release Notes to view.

Selection Guide 2014-11-06

PDF PDF 113 KB
cdma2000® Applications Feature Comparison
This table compares key features present in the 8960 cdma2000® Test and Lab Application products.

Selection Guide 2014-11-06

PDF PDF 92 KB
8960 Wireless Communications Test Set HSPA Applications - Application Note
key features for HSPA applications for the 8960 wireless communications test set. Specifically for the E6703F W-CDMA lab application and E1963A mobile test application.

Brochure 2014-10-29

PDF PDF 383 KB
E6650A EXF One-Box Tester Scales with Volume Growth, Lowers Cost of Test in Femtocell Mfg
Keysight announces the E6650A EXF wireless test set, the industry's first one-box tester dedicated to femtocell manufacturing. Delivering speed, performance and scalability needed to ramp up production and lower the cost of test. Validation with the latest cellular and WLAN chipsets reduces start-up time.

Press Materials 2014-10-21

Keysight Technologies announces expanded TRX module and EXM wireless test set enhancements
Keysight Technologies Announces Expanded TRX Module and EXM Wireless Test Set Enhancements

Press Materials 2014-10-01

E6650A EXF Wireless Test Set for Femtocell - Instrument Messages
Instrument messages for the E6650A EXF wireless test set for femtocell.

User Manual 2014-10-01

PDF PDF 1.27 MB
E6567F cdma2000/1xEV-DO/LTE/LTE-A Wireless Test Manager - Technical Overview
This technical overview lists the test supported by the E6567F wireless test manager including transmitter and receiver tests for LTE-A, LTE, CDMA, AMPS, and 1xEV-DO.

Technical Overview 2014-10-01

E6650A EXF Wireless Test Set for Femtocell - Security Features and Document of Volatility
Downloadable file which explains, for purposes of information security, where all memory devices are located in the E6650A EXF wireless test set for femtocell and how they can be erased.

User Manual 2014-10-01

PDF PDF 665 KB
Repository of E7515A UXM software revision 1.1.1.0 documentation
The documents in this location apply only to software revision 1.1.1.0

User Manual 2014-09-30

E6568F UMTS/LTE/LTE-A Wireless Test Manager - Technical Overview
This technical overview lists the test supported by the E6567F wireless test manager including transmitter and receiver tests for LTE-A, LTE, W-CDMA, HSPA, HSPA+, DC-HSDPA, GSM, GPRS and EGPRS.

Technical Overview 2014-09-24

Accelerate the Development of Wireless Device Tests with Automated Test Development and Support
This brochure explains how the Keysight Wireless Test Manager products make it easy it to automate test development, expedite time-to-market for wireless devices, and reduce test costs.

Brochure 2014-09-22

PDF PDF 699 KB
Keysight Expands Functional Test Capabilities, Delivers Greater RF Design Confidence
The E7515A UXM wireless test set includes support for LTE-A category 7 data throughput, expanded functional test capabilities, and in-depth RF performance verification using the X-Series measurement applications.

Press Materials 2014-09-18

E6650A EXF Wireless Test Set for Femtocell - Flyer
The E6650A EXF is the industry's first one-box tester dedicated to femtocell manufacturing and it is validated with the latest cellular and WLAN chipsets.

Promotional Materials 2014-09-10

PDF PDF 1.30 MB

Previous 1 2 3 4 5 6 7 8 9 10 ... Next

Related Industries & Technologies