Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Wireless Device Test Sets & Wireless Solutions

Keysight products provide mobile phone designers and manufacturers with increased measurement speeds, improved accuracy, and exceptional flexibility for testing mobile devices. Our one box test sets cover all the major technology formats: LTE-Advanced, LTE (FDD and TDD), GSM/GPRS/EGPRS/E-EDGE, W-CDMA/HSPA/HSPA+/DC-HSDPA, cdma2000®/1xEV-DO/eHRPD, TD-SCDMA/TD-HSDPA/TD-HSUPA, IS-95, TIA/EIA-136, AMPS, Bluetooth®, Bluetooth Enhanced Data Rate (EDR), Bluetooth Low Energy, ZigBee™, Wireless LAN (WLAN), 802.11a/b/g, 802.11n, NFC/EMV, MIMO, and WiMAX™.

Extend Keysight wireless test set capabilities with software products designed to streamline wireless measurements and automate testing for time consuming and complex measurement and analysis tasks. Software products are available for all wireless communications test set platforms-automating test for cellular mobile devices, WiMAX, LTE, and Bluetooth/WLAN devices.

Keysight systems integrate the instruments, cabling, and system hardware into a rack carefully designed to provide cooling, power, ergonomics, safety, and mechanical stability. Let Keysight help you ease the transition from design into high volume production quickly while reducing your cost of test, enabling you to reach profitability faster.

Related solutions from Anite

Anite is now part of Keysight Technologies. Anite’s Device & Infrastructure Testing business now conducts business as Keysight Technologies. Please see below information about Anite Conformance Toolset, Anite SAS Interoperability Testing, Propsim Channel Emulation Solutions, Anite Virtual Drive Testing Toolset and Anite Development Toolset. Please visit www.anite.com  for information related to Anite’s Network Testing business with its Nemo branded solutions.

201-225 of 879

Sort:
Measurement Applications for the E6640A EXM Wireless Test Set - Solution Brochure
Covers technology-specific software applications for the EXM wireless test set, developed to help you expedite the manufacturing of your cellular and wireless connectivity devices.

Brochure 2015-05-06

PDF PDF 3.94 MB
Keysight Demonstrates LTE-Advanced Category 11 IP Data Throughput with UXM Wireless Test Set
Keysight announced verification of end-to-end IP data throughput for downlink rates of 587.5 Mbps with the E7515A UXM wireless test set. Using three component carriers (3CC) and 256 QAM in the downlink, Keysight achieved sustained bi-directional 3GPP UE category 11 data rates.

Press Materials 2015-05-06

Download your complimentary RF & Microwave Test Accessories Catalog
This comprehensive resource enables engineers to quickly and conveniently research the highest-quality RF and microwave test accessories in the industry.

Catalog 2015-04-28

Mobile Phone Load Pull Measurements - Maury Microwave
Automated Mobile Phone Load Pull Measurement Solution from Maury Microwave and Keysight

Solution Brief 2015-03-26

Performing LTE & LTE-Advanced RF Measurements with E7515A UXM Wireless Test Set - Application Note
This application note provides insights into example test procedures for RF testing of LTE and LTE-A UEs based on 3GPP TS 36.521-1 V12.2.0 (2014-06).

Application Note 2015-03-24

PDF PDF 9.75 MB
Solutions for Testing Data Throughput Performance in LTE-A User Equipment - Application Note
This application note is designed to provide into a simplified, real-world functional and RF test of LTE-A UE performance using a fast, flexible and future-ready one-box tester (OBT)

Application Note 2015-03-11

Keysight Introduces EXM Wireless Test Set Capabilities for Emerging Wi-Fi in Automotive and IOT
The capabilities were added to address the latest technology evolutions in wireless communications with support for WLAN 802.11p, 802.11ah, 802.11ac Wave 2 Measurements and Bluetooth® 4.2.

Press Materials 2015-03-04

Keysight Announces EXF for High-Volume Femtocell Mfg Test Using Qualcomm Technologies Chipset Series
Keysight Technologies, Inc. (NYSE: KEYS) today announced its E6650A EXF wireless test set for femtocell now supports high-volume manufacturing testing for Qualcomm Technologies' FSM99xx-based multi-mode enterprise and metro small cells.

Press Materials 2015-02-27

E6650A EXF Wireless Test Set For Femtocell - Data Sheet
The EXF is the first one-box tester dedicated to femtocell manufacturing and is validated with the latest cellular and WLAN chipsets. This data sheet provides a summary of key performance parameters.

Data Sheet 2015-02-25

PDF PDF 1.45 MB
T4020S LTE RRM Test System - Technical Overview
This technical overview explains the key features, system components, user interface, technical specifications for the T4020S LTE RRM conformance test system.

Technical Overview 2015-02-23

E7515A-S01 Internal Applications Server - Installation Guide
Installation instructions for the E7515A-S01 and E7515AU-S01

Installation Manual 2015-02-20

PDF PDF 811 KB
Keysight to Demonstrate New UXM Wireless Test Set Features at Mobile World Congress
The E7515A UXM wireless test set is the industry’s leading UE test platform ready for 3CC/4CC, 256 QAM, UE categories 11-14. Visit us at Hall 2, Booth 212.

Press Materials 2015-02-12

Solutions for WLAN 802.11ac Manufacturing Test - Application Note
This “Solutions for WLAN 802.11ac Manufacturing Test” app note gives insight into testing 802.11ac client and infrastructure devices using fast, flexible, cost-effective calibration and non-signaling.

Application Note 2015-02-04

Keysight Extends UXM Wireless Test Set LTE-A Carrier Aggregation Support with 3CC, TDD, Uplink
The E7515A UXM wireless test set adds features to address the rapidly evolving 3GPP LTE-Advanced carrier aggregation advancements.

Press Materials 2015-01-21

E1962, E6702 cdma/IS-95/AMPS Online User's Guide
Click here to access the online User’s Guide for cdma2000/IS-95/AMPS applications.

User Manual 2015-01-12

HTML HTML
E1968, E6701, E6704 GSM/GPRS User's Guide
Click here to access the online User’s Guide for GSM/GPRS/EGPRS applications.

User Manual 2015-01-12

HTML HTML
E1969 TD-SCDMA GSM Fast Switch Online User's Guide
Click here to access the online User’s Guide for the TD-SCDMA GSM Fast Switch

User Manual 2015-01-12

HTML HTML
E1987, E6785 Fast Switching - User's Guide
Click here to access the online User’s Guide for TA/LA Fast Switching applications.

User Manual 2015-01-12

HTML HTML 49 Bytes
E1966, E1976, E6706 1xEV-DO - User's Guide
Click here to access the online User’s Guide for WCDMA/HSPA applications.

User Manual 2015-01-12

HTML HTML
E1963, E6703 W-CDMA/HSPA - User's Guide
The most current documentation for the W-CDMA/HSPA application is this online version. Easy to use, no PDF downloads!

User Manual 2015-01-12

HTML HTML
E6701K GSM/GPRS and E6704A EGPRS Lab Applications - Technical Overview
This technical overview provides a brief overview and some specifications for the E6701I GSM/GPRS lab application and E6704A EGPRS lab application for the 8960 (E5515C/E) wireless communications test set.

Technical Overview 2015-01-06

PDF PDF 1.60 MB
E6703J W-CDMA/HSPA Lab Application - Technical Overview
This technical overview provides the technical specifications and highlights the key capabilities of the E6703J W-CDMA/HSPA lab application.

Technical Overview 2014-12-17

Repository of E1962B, E6702x CHM- Help Files
8960 (E1962B) cdma2000 Reference Guides

Reference Guide 2014-12-10

E1969A TD-SCDMA_GSM Fast Switch Test Application - Technical Overview
This technical overview provides the specifications for the E6702F cdma2000, IS-95, and AMPS lab application to verify and ensure the quality of RF performance of these devices.

Technical Overview 2014-12-02

PDF PDF 705 KB
X-Series E6607A Wireless Communications Test Set Getting Started Guide
Quick start information for the X-Series E6607A wireless communications test set.

User Manual 2014-12-01

PDF PDF 4.58 MB

Previous 1 2 3 4 5 6 7 8 9 10 ... Next

Related Industries & Technologies