Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Materials Test Equipment

 

Materials test equipment and accessories for determining how materials interact with electromagnetic fields, by calculating permittivity and permeability. Accurate measurements of these material properties helps engineers achieve the best performance for an application, while shortening the design cycle and minimizing material scrap.

Get help with: N1500A and 8507xE Series: Service and Support

Produits associés et solutions

  • no image available Bench Top LCR Meters 

    Bench Top LCR Meters

    • 20 Hz to 3 GHz
    • Fast and accurate measurement
    • Compact

  • no image available ENA Vector Network Analyzers, 5 Hz to 20 GHz 

    ENA Vector Network Analyzers, 5 Hz to 20 GHz

    Industry standard of middle-range network analyzer, providing best-in-class performance, for passive and active device test

  • no image available PNA Network Analyzers, 900 Hz to 120 GHz 

    PNA Network Analyzers, 900 Hz to 120 GHz

    PNA-L is a general-purpose network analyzer, PNA is the highest performing suitable for passive and active device test, and PNA-X is Keysight's most advanced and flexible enabling linear and nonlinear device characterization in a single instrument.

  • no image available LCR Meters + Impedance Measurement Products 

    LCR Meters + Impedance Measurement Products

    • Industry standard
    • Plentiful product line up
    • Wide variety of accessories/fixtures

  • no image available Network Analyzers 

    Network Analyzers

    Keysight's network analyzer family includes performance & economy RF & microwave network analyzers, vector network analyzers and network analyzer systems.

  • no image available Impedance Analyzers 

    Impedance Analyzers

    • 40 Hz to 3 GHz
    • Wide variety of components and materials under various test conditions.
    • AC Signal level sweep, DC bias measurement
    • Temperature characteristic measurement solution