Discontinued MMS Spectrum Analyzers and Receivers
Product support information for your discontinued MMS spectrum analyzers and receivers
-
70861A Firmware Upgrade Kit [Obsolete]
70861A Firmware Upgrade Kit [Obsolete]
The 70861A contains firmware loaded into a high speed ROM/RAM board that plugs into the 70900A/B.
-
70900B Local Oscillator [Obsolete]
70900B Local Oscillator [Obsolete]
The 70900B is the master control module for the modular spectrum analyzers and surveillance receivers.
-
70907B External Mixer Interface Module [Obsolete]
70907B External Mixer Interface Module [Obsolete]
The 70907B external mixer interface module (EMIM) is the interface needed to use the Keysight 11974 series preselected millimeter mixers with Keysight 70000 modular spectrum analyzers.
-
70908A RF Section, 100 Hz to 22 GHz [Obsolete]
70908A RF Section, 100 Hz to 22 GHz [Obsolete]
The 70908A RF section provides fundamentally mixed 100 Hz to 22 GHz broadband input conversion for the 71210C spectrum analyzer and the 71400C lightwave signal analyzer.
-
70909A RF Section, 100 Hz to 26.5 GHz [Obsolete]
70909A RF Section, 100 Hz to 26.5 GHz [Obsolete]
The 70909A RF section provides coverage from 100 Hz to 26.5 GHz.
-
70910A Wide Bandwidth RF Section, 100 Hz to 26.5 GHz [Obsolete]
70910A Wide Bandwidth RF Section, 100 Hz to 26.5 GHz [Obsolete]
The 70910A RF section provides coverage from 100 Hz to 26.5 GHz.
-
71209A Microwave Spectrum Analyzer, 100 Hz to 26.5 GHz [Obsolete]
71209A Microwave Spectrum Analyzer, 100 Hz to 26.5 GHz [Obsolete]
The 71209A microwave spectrum analyzer provides full sweep from 100 Hz to 26.5 GHz, plus built-in external mixer capability.
-
71210C Microwave Spectrum Analyzer, 100 Hz to 22 GHz [Obsolete]
71210C Microwave Spectrum Analyzer, 100 Hz to 22 GHz [Obsolete]
The 71210C microwave spectrum analyzer provides full sweep from 100 Hz to 22 GHz.
-
71910A Wide Bandwidth Receiver 100 Hz to 26.5 GHz [Obsolete]
71910A Wide Bandwidth Receiver 100 Hz to 26.5 GHz [Obsolete]
The 71910A is a receiver for monitoring signals from 100 Hz to 26.5.