Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Discontinued MMS Sources

Product support information for your discontinued MMS microwave source capabilities

  • 70428A Microwave Source Module [Désuet] 70428A Microwave Source Module [Désuet] 

    70428A Microwave Source Module [Désuet]

    The Keysight 70428A can add microwave source capacity to your MMS system if four slots in the system are available.

  • 71708A Microwave Source, 2.4 GHz to 25.8 GHz [Désuet] 71708A Microwave Source, 2.4 GHz to 25.8 GHz [Désuet] 

    71708A Microwave Source, 2.4 GHz to 25.8 GHz [Désuet]

    The Keysight 71708A makes an excellent substitute LO for your radar system, phase noise measurement system