Voici la page que nous pensons que vous vouliez. Voir les résultats de la recherche au lieu:

 

Discuter avec un expert

Discontinued MMS Mainframes and Displays

Product support information for your discontinued mainframes and displays

  • 70001A System Mainframe [Désuet] 70001A System Mainframe [Désuet] 

    70001A System Mainframe [Désuet]

    The 70001A system mainframe provides the structural environment for MMS plug-in modules as well as cooling, power, and digital communication interface buses (MSIB and GPIB).

  • 70004A Color System Display [Désuet] 70004A Color System Display [Désuet] 

    70004A Color System Display [Désuet]

    The 70004A display has a removable custom hardkey panel, a key to aid in selecting the MMS instrument to be controlled, and several advanced firmware features.

  • 70205A System Display [Désuet] 70205A System Display [Désuet] 

    70205A System Display [Désuet]

    The 70205A graphic display is a 3-slot wide module that is ideally suited for applications in which space, size, and weight requirements are stringent.