Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Discontinued MMS IF Modules

Product support information for your discontinued intermediate and ultra-wide bandwidth IF modules

Intermediate and ultra-wide bandwidth IF modules

  • 70902A IF Section, 10 Hz to 300 kHz [Obsolete] 70902A IF Section, 10 Hz to 300 kHz [Obsolete] 

    70902A IF Section, 10 Hz to 300 kHz [Obsolete]

    The 70902A provides narrow resolution bandwidths, from 10 Hz to 300 kHz and can be used in any of the configured systems.

  • 70903A IF Section, 100 kHz to 3 MHz [Obsolete] 70903A IF Section, 100 kHz to 3 MHz [Obsolete] 

    70903A IF Section, 100 kHz to 3 MHz [Obsolete]

    The 70903A provides narrow resolution bandwidths, from 100 kHz to 3 MHz and can be used in any of the configured systems.

  • 70911A Ultra-Wide Bandwidth IF Module [Obsolete] 70911A Ultra-Wide Bandwidth IF Module [Obsolete] 

    70911A Ultra-Wide Bandwidth IF Module [Obsolete]

    The 70911A ultra-wide bandwidth IF module adds receiver functionality to certain Keysight 70000 series spectrum analyzers.