Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

LCR Meters & Impedance Measurement Products

Achieve success with the industry standard for impedance measurements

Hewlett Packard, Agilent and Keysight have contributed innovations and product excellence in impedance for over half a century. Whether your application is in R&D, production, quality assurance, or incoming inspection, we take pride in contributing to your success. We strive to deliver complete solutions to meet your needs, from LCR meter, impedance meter to a wide variety of test accessories. Achieve success with Keysight’s impedance measurement solutions.

Looking for the next generation of impedance meter? Check out the E4990A Impedance Analyzer , 20 Hz to 120 MHz, with flexible frequency options

Looking for the industry standard LCR meter? Check out the E4980A and the E4980AL Precision LCR Meter

1-25 of 86

Sort:
E4991B Impedance Analyzer - Configuration Guide
This is the configuration guide for the E4991B which shows the ordering information.

Configuration Guide 2019-10-22

E4990A Impedance Analyzer 20 Hz to 10/20/30/50/120 MHz - Configuration Guide
This is the configuration guide for the E4990A which shows the ordering information.

Configuration Guide 2019-10-22

ENA Series: Service & Support Home Page (Manual, Firmware)
ENA manual, firmware, upgrade and service support portal page.

User Manual 2019-09-06

E5061B Network Analyzer - Data Sheet
This literature is a data sheet of the E5061B. It describes the technical specifications of the E5061B.

Data Sheet 2019-07-10

E5061B Service Guide
This manual contains the service information for E5061B Network Analyzer

Service Manual 2019-06-14

PDF PDF 9.57 MB
Drive Down the Cost of Test Using the ENA Series Vector Network Analyzers - Application Note
Discussion of the contributions of the Keysight ENA series vector network analyzer to drive down the cost of test in production lines. Including an in depth analysis of the total cost of ownership.

Application Note 2019-06-04

PDF PDF 2.42 MB
E5061B ENA Series Vector Network Analyzer - Product Fact Sheet
This configuration guide describes standard configurations, options, accessories, upgrade kits and compatible peripherals for the Keysight E5080B ENA Series Vector Network Analyzer.

Brochure 2019-05-30

PDF PDF 395 KB
E4990A Impedance Analyzer Web Help (User Manual, Operation and Programming)
This browser based help system can be accessed through internet. The contents are the same as the latest HTML help. The E4990A help includes the information of Quick Start, Specification, Operation and Programming.

Help File 2019-05-08

HTML HTML
E4991B Impedance Analyzer Web Help (User Manual, Operation and Programming)
This browser based help system can be accessed through internet. The contents are the same as the latest HTML help. The E4991B help includes the information of Quick Start, Specification, Operation and Programming.

Help File 2019-05-08

E4990A / E4991B Security Features
This document describes instrument security features and the steps to declassify an instrument through memory sanitization or removal.

Reference Guide 2019-04-25

PDF PDF 383 KB
World Leading High-Accurate Dk/Df Measurement System, PCB Measurement, 900MHz - 15GHz
Keycom Corp.

Solution Brief 2019-04-24

World Leading High-Accurate Dk/Df Measurement System for Film, Powder etc., 1GHz - 10GHz
Keycom Corp.

Solution Brief 2019-04-23

World Leading High-Accurate Dk/Df Measurement System for Thin Film, 20GHz - 140GHz
KEYCOM Corp.

Solution Brief 2019-04-23

World Leading High-Accurate Dk/Df Measurement System for Plate Material, 8.2 GHz - 140GHz
KEYCOM Corp.

Solution Brief 2019-04-23

World Leading High-Accurate Permeability Measurement System for Magnetic Property, 100kHz - 20GHz
KEYCOM Corp.

Solution Brief 2019-04-23

Help File - User Manual for E5061B Network Analyzer (Operation and Programming)
The E5061B help system provides easy access to information related to the use of E5061B Network Analyzer. The E5061B help includes the information of Quick Start, Specification, Operation and Programming.

Help File 2019-04-19

World Leading High-Accurate Measurement System for Radio Wave Absorption Rate and Return loss
KEYCOM Corp.

Solution Brief 2019-04-11

E4990A Impedance Analyzer Installation Guide
The installation guide provides start up setup information when you use the E4990A for the first time and troubleshooting information when the Windows cannot be boot up.

Installation Manual 2019-04-01

Power of Impedance Analyzer - Application Note
This application note describes the necessity of real-characteristics evaluation, and shows that the impedance analyzers only have capabilities to achieve real-characteristics.

Application Note 2019-01-28

E4991B Impedance Analyzer Installation Guide
The installation guide provides start up setup information when you use the E4991B for the first time and troubleshooting information when the Windows cannot be boot up.

Installation Manual 2019-01-01

PDF PDF 724 KB
E4990A Impedance Analyzer 20 Hz to 10/20/30/50/120 MHz - Brochure
This brochure introduces overview and key features of the E4990A Impedance analyzer. The E4990A provide the best performance in the industry and five frequency options (20 Hz to 10/20/30/50/120 MHz).

Brochure 2018-11-23

PDF PDF 5.88 MB
E4991B Impedance Analyzer - Brochure
This brochure introduces overview and key features of the E4991B Impedance analyzer. The E4991B provide the best performance in the industry and three frequency options (1 GHz to 500M/1 G/3 GHz).

Brochure 2018-11-22

PDF PDF 6.61 MB
E4991B Impedance Analyzer - Data Sheet
This is the technical specification for the E4991B The E4991B impedance analyzer supports accurate impedance measurement and analysis of a wide variety of electronic.

Data Sheet 2018-11-22

PDF PDF 8.43 MB
Vector Network Analyzer - Selection Guide
Keysight offers a variety of vector network analyzers with frequency, performance, and versatility to meet your measurement needs.

Selection Guide 2018-08-02

E5061B Network Analyzer - Configuration Guide
This literature guides the customers through configuring the E5061B when they plan to purchase it. It contains the information on options, accessories, and services available with the E5061B.

Configuration Guide 2018-08-01

1 2 3 4 Next